Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8175 is not available anymore since 2/28/14.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8175 - Ultrasonic Level Transmitter, Non-contact level transmitter 

      Array

    Type Description

    The Type 8175 is a non-contact filling level transmitter, designed for liquid level or volume measurement in open or closed vessels. The unit is also suitable for limited use with solids (depending on angle). The unit with the 2 relay option makes it possible to provide alarm messages and to automatically carry out filling and draining procedures. The device is available in different models: Compact transmitter with integrated ultrasonic sensor. Remote transmitter, for panel- or wall mounting, for connection to the Bürkert 8170 sensor.

    • Compact, remote versions for level measurement up to 10 m
    • Multi language menu control
    • Interference echo filter
    • Automatic calibration: TEACH-IN
    • Extensive additional functions (simulation, programmable tank shapes)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Compact Version 1008.5 kB EN / EU

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8170 8175 | Level transmitter 8.2 MB EN,FR,DE / EU
    MAN Supplement Type 8170 | Ultrasonic Level Transmitter 249.9 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8175 | Ultrasonic Level Transmitter 1.4 MB PT / BR