Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8140 - Radar filling level meter for liquids and bulk solids suitable for use in applications with aggressive fluids or with hygienic requirements

      Array

    Type Description

    The device Type 8140 is a non-contact radar level meter for continuous level measurement. The device is available with different antennas, connection types and sizes, making it useful for a wide range of applications. The variant with integrated antenna, available with G or NPT connection, is particularly suitable for level measurement of liquids and bulk solids, especially in small tanks. The variant with plastic horn antenna, available with mounting bracket, is recommended for level measurement in open channels or streams. The variant with an encapsulated antenna system is available either with a clamp connection (DIN 32676, ISO 2852) for hygienic requirements or with a flange connection (DIN 2501/EN 1092-1). For high-temperature and high-pressure applications, a device with a metal horn antenna is also available. The excellent focus of the radar signal and the high measurement dynamics allow excellent measurement results even in small, narrow and high containers, as the risk of signal interference by installations, constructions and vessel walls is significantly reduced. Signal damping, e.g. due to signal length, foaming or low dielectric constant values of liquids, become much less important.

    • Continuous filling level measurement up to 120 m, 4...20 mA, 2-wire
    • Available process connections: mounting bracket, thread (G, NPT ¾ and 1½), flange (DN50, 2" ASME), clamp (2")
    • Excellent radar signal focusing and high measurement dynamics
    • Adjustable via the display/configuration module and keys, alternatively via Bluetooth

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8140 | Radar level measurement device 1.6 MB EN / EU
    DTS Datenblatt Typ 8140 | Radar-Füllstandsmessgerät 1.3 MB DE / DE
    DTS Fiche technique Type 8140 | Niveaumètre radar 1.3 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8140 | Level transmitter 9.4 MB EN / EU
    MAN Bedienungsanleitung Typ 8140 | Level transmitter 9.4 MB DE / EU
    MAN Instrucciones de servicio tipo 8140 | Level transmitter 9.5 MB ES / EU
    MAN Manuel d'utilisation Type 8140 | Level transmitter 9.5 MB FR / EU