Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8139 - Radar level meter for liquids suitable for use in applications with aggressive fluids as well as with hygienic requirements

      Array

    Type Description

    The Type 8139 is a non-contact radar level measuring device for continuous level measurement. It is available with: - integrated antenna (G- or NPT connection), especially suitable for level measurement of aggressive liquids, with special advantages for small vessels - plastic horn antenna (with mounting bracket), especially suitable for measurements in open flumes or gauge measurement in water - flange connection (DIN 2501) with encapsulated antenna system - clamp connection (DIN 32676, ISO 2852) with encapsulated antenna system for hygienic requirements. The high focus of the radar signal and the high measurement dynamics allow excellent measurement results even in small, narrow and high containers, as the risk of signal interference by installations, constructions and vessel walls is much lowered. Signal damping, e.g. due to signal running length, foam build-up, low DK values of the liquids, has a much smaller effect.

    • Continuous level measurement up to 30 m, 4…20 mA, 2-wire
    • Available process connections: Plastic horn antenna, thread (G, NPT ¾ and 1½ ), flange (DN50, DN100), clamp (2")
    • Excellent radar signal focusing and high measurement dynamics
    • Adjustable using the display/configuration module and keys, alternatively via PC-Tool with DTM

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8139 | Radar level measurement device 1.7 MB EN / EU
    DTS Datenblatt Typ 8139 | Radar-Füllstandsmessgerät 1.7 MB DE / DE
    DTS Fiche technique Type 8139 | Niveaumètre radar 1.7 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8139 | Level measuring device 5.6 MB EN / EU
    MAN Quickstart Type 8139 | Level measuring device 1.2 MB EN / EU
    MAN Supplement Type 8139 | ATEX variant 1 MB EN / EU
    MAN Supplement Type 8139 | IECEx variant 1.6 MB EN / EU
    MAN Bedienungsanleitung Typ 8139 | Füllstandmessgerät 5.5 MB DE / EU
    MAN Manuel d'utilisation type 8139 | Appareil de mesure de niveau 5.7 MB FR / EU
    MAN Quickstart Typ 8139 | Füllstandmessgerät 1.2 MB DE / EU
    MAN Quickstart Type 8139 | Appareil de mesure de niveau 1.2 MB FR / EU
    MAN Suplemento Tipo 8139 | Variante ATEX 1 MB ES / EU
    MAN Supplément type 8139 | Variante ATEX 1.1 MB FR / FR
    MAN Zusatzanleitung Typ 8139 | ATEX-Variante 1 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware + DTM Collection 6.2.0020 320.1 MB ML
    SOW BUERKERT DTM Collection 1.82 45.9 MB ML
    SOW BUERKERT DTM PC Tools 1.82 40.9 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 42.8 kB EN,FR,DE
    ABD MDec|Food FDA_CE 1935_USP VI_ADI/TSE/BSE 127.7 kB EN,FR
    ABD ProdCert|Ex 8139 IECEx PTB 20.0023X 1.2 MB EN
    ABD ProdCert|Ex 8139 PTB 20 ATEX 2003 X 339.6 kB EN,DE