Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8137 - Radar level meter for higher pressure ranges

      Array

    Type Description

    Type 8137 is a non-contact radar level meter for continuous level measurement. The unit is available in two variants: ● with thread and horn antenna (ø 40 mm). Particularly suitable for use in small tanks and process vessels for the level measurement of practically any product. ● with flange and horn antenna (ø 40 or 75 mm). Particularly suitable for use in storage tanks and process vessels for the level measurement of products such as solvents, hydrocarbons and fuels under extremely difficult process conditions.

    • For level measurement up to 35 m
    • 4...20 mA/Hart, 2 wires
    • Adjustable with display/configuration module or PC
    • ATEX approvals

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8137 | Radar-level measuring device for higher pressure ranges 1.5 MB EN / EU
    DTS Datenblatt Typ 8137 | Radar-Füllstandsmessgerät für hohe Druckbereiche 1.5 MB DE / DE
    DTS Fiche technique Type 8137 | Niveaumètre radar, pour pressions élevées 1.5 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8136 8137 8138 8177 8185 8186 8188 8189 | Display module 4 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8137 | Level transmitter 8.5 MB EN,FR,DE / EU
    MAN Supplement Type 8111 8112 8137 8138 8188 8189 | Vibrating level switch with extension tube 391 kB EN,FR,DE / EU
    MAN Supplement Type 8137 | ATEX variant 884.8 kB EN / EU
    MAN Suplemento Tipo 8137 | Variante ATEX 883.7 kB ES / ES
    MAN Supplément type 8137 | Variante ATEX 909.3 kB FR / FR
    MAN Zusatzanleitung Typ 8137 | ATEX-Variante 886.9 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware + DTM Collection 6.2.0020 320.1 MB ML
    SOW BUERKERT DTM Collection 1.82 45.9 MB ML
    SOW BUERKERT DTM PC Tools 1.82 40.9 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 43.2 kB EN,FR,DE
    ABD ProdCert|Ex 8136ff 08 ATEX 2002X 01 418.4 kB EN,DE