Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8131 - Radar level measuring device for liquids and bulk materials

      Array

    Type Description

    The Type 8131 device is a non-contact radar level measuring device, ideal for continuous level measurement of liquids and bulk materials in simple applications. It is particularly suitable for storage tanks, water treatment applications (open channel measurement) and plastic tanks. For bulk materials, it can be used in small silos or open tanks. The radar level measuring device, available in 1½" with G, NPT or R connection, is equipped with a plastic housing and an integrated plastic antenna. The excellent focusing of the radar signal and the high measurement dynamics enable outstanding measurement results even in small, narrow and high containers as the risk of signal interference from installations, constructions and container walls is significantly reduced. Signal attenuations, e.g. due to signal length, foam formation or low dielectric constants of liquids, become significantly less important.

    • Suitable for simple applications, such as water treatment, storage tanks and small silos
    • Continuous filling level measurement up to 20 m, 4...20 mA, 2-wire
    • Available process connections: thread (G, NPT, R 1½")
    • Excellent radar signal focusing and high measurement dynamics
    • Adjustable via Bluetooth

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8131 | Radar filling level meter for liquids and bulk solid 1 MB EN / EU
    DTS Datenblatt Typ 8131 | Radar-Füllstandsmessgerät für Flüssigkeiten und Schüttgüter 1 MB DE / DE
    DTS Fiche technique Type 8131 | Niveaumètre radar pour liquides et matières en vrac 1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8131 | Level transmitter 10m 1003.6 kB EN / EU
    MAN Operating Instructions Type 8131 | Level transmitter 20m 1 MB EN / EU
    MAN Bedienungsanleitung Typ 8131 | Level transmitter 10m 1022.5 kB DE / DE
    MAN Bedienungsanleitung Typ 8131 | Level transmitter 20m 1 MB DE / DE
    MAN Instrucciones de servicio Tipo 8131 | Level transmitter 10m 1 MB ES / ES
    MAN Instrucciones de servicio Tipo8131 | Level transmitter 20m 1 MB ES / ES
    MAN Manuel d'utilisation Type 8131 | Level transmitter 10m 1 MB FR / FR
    MAN Manuel d'utilisation Type 8131 | Level transmitter 20m 1 MB FR / FR

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Electric Radio Approval 328.2 kB EN