Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8112 - Vibrating filling level switch with extension tube

      Array

    Type Description

    The Type 8112 is a filling level switch for liquids, using a tuning fork as the sensor element. It is designed for industrial use in areas of process technology and can be used in liquids. Typical applications are overfill or dry run protection. The Type 8112 is available with different sensor lengths. The immersion depth can be adapted thanks to a lock fitting. Due to the simple and rugged measuring system, the Type 8112 is virtually unaffected by the chemical and physical features of the liquid. It works even under unfavourable conditions such as turbulence, air bubbles, foam generation (not suitable for measuring the foam thickness itself), adhesions, strong external vibrations or varying filling materials.

    • For universal applications such as filling level detection or dry run protection system
    • Installation without adjustment
    • Ideal for the food, beverage and pharmaceutical industry with a surface roughness < 0.8 μm
    • ATEX approvals

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8112 | Vibrating level switch [food and beverage industry] 632.2 kB EN / EU
    DTS Datenblatt Typ 8112 | Vibrationsfüllstandsschalter [Lebensmittelindustrie] 635.1 kB DE / DE
    DTS Fiche technique Type 8112 | Détecteur de niveau de vibration [agro-alimentaire] 626 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8112 | Lock fitting 831.7 kB EN,FR,DE / EU
    MAN Accessory Type 8112 | Lock fitting 1?16 bar 419.3 kB EN,FR,DE / EU
    MAN Accessory Type 8112 | Lock fitting 1?64 bar 977.2 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8112 | Level switch with NAMUR output 1.4 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8112 | Level switch with relay output 1.5 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8112 | Level switch with transistor output 1.4 MB EN,FR,DE / EU
    MAN Service manual Type 8111 8112 | Replacement of the electronic module 1 MB EN,FR,DE / EU
    MAN Supplement Type 8111 8112 8137 8138 8188 8189 | Vibrating level switch with extension tube 391 kB EN,FR,DE / EU
    MAN Supplement Type 8111 8112 | ATEX variant 1.1 MB EN / EU
    MAN Suplemento Tipo 8111 8112 | Variante ATEX 1.1 MB ES / ES
    MAN Supplément type 8111 8112 | Variante ATEX 1.1 MB FR / FR
    MAN Zusatzanleitung Typ 8111 8112 | ATEX-Variante 1.1 MB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food FDA_CE 1935_USP VI_ADI/TSE/BSE 129.5 kB EN,FR
    ABD EU-DoC|EU Declaration 39 kB EN,FR,DE
    ABD ProdCert|Ex 8111 PTB 07 ATEX 2004 X 424.7 kB EN,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For stable transport of bulk materials 620.3 kB EN / EU