Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8111 - Vibrating filling level switch

      Array

    Type Description

    Type 8111 is a filling level switch for liquids, using a tuning fork as the sensor element. It is designed for industrial use in all areas of process technology and can be used in liquids. Typical applications are overfill or dry run protection. Depending on the variant, the devices are also used for monitoring or controlling filling levels in potentially explosive atmospheres, also for combustible liquids, gases, fumes or vapours. Due to the simple and rugged measuring system, Type 8111 is virtually unaffected by the chemical and physical features of the liquid. It also works under unfavourable conditions such as turbulence, air bubbles, foam generation (not suitable for measuring the foam thickness itself), adhesions, strong external vibrations or varying filling materials.

    • For universal applications such as filling level detection or dry run protection system
    • Installation without adjustment
    • Ideal for the food, beverage and pharmaceutical industry with a surface roughness < 0.8 μm
    • ATEX approvals

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8111 | Vibrating level switch [food and beverage industry] 1 MB EN / EU
    DTS Datenblatt Typ 8111 | Vibrationsfüllstandsschalter [Lebensmittelindustrie] 1 MB DE / DE
    DTS Fiche technique Type 8111 | Détecteur de niveau de vibration [agro-alimentaire] 1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8111 | Level switch with NAMUR output 1.3 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8111 | Level switch with contactless electronic switch 1.4 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8111 | Level switch with relay output 1.4 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8111 | Level switch with transistor output 1.3 MB EN,FR,DE / EU
    MAN Service manual Type 8111 8112 | Replacement of the electronic module 995.8 kB EN,FR,DE / EU
    MAN Supplement Type 8111 8112 8137 8138 8188 8189 | Vibrating level switch with extension tube 392.5 kB EN,FR,DE / EU
    MAN Supplement Type 8111 8112 | ATEX variant 871.1 kB EN / EU
    MAN Manual de usuario Tipo 8111 | Interruptor de nivel de llenado vibratorio [Level Control] 606.6 kB ES / ES
    MAN Manual de usuario Tipo 8111 | Interruptor de nivel de llenado vibratorio [Level Namur] 607 kB ES / ES
    MAN Suplemento Tipo 8111 8112 | Variante ATEX 872.8 kB ES / ES
    MAN Supplément type 8111 8112 | Variante ATEX 879.3 kB FR / FR
    MAN Zusatzanleitung Typ 8111 8112 | ATEX-Variante 880.8 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 39.1 kB EN,FR,DE
    ABD MDec|Food 8111-...-VHxx (no Kling. seal) 120.3 kB ML
    ABD ProdCert|Ex 8111 PTB 07 ATEX 2004 X 425 kB EN,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For stable transport of bulk materials 620.3 kB EN / EU