Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8110 - Vibrating level switch

    Product Image Type 8110

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Device key 8110 is a filling level switch for liquids, using a tuning fork as the sensor element. It is designed for industrial use in all areas of process technology and can be used in liquids. Typical applications are overflow or run-dry protection. The small tuning fork (40 mm in length) can be used in vessels, tanks and pipes. Due to the simple and robust measuring system, the 8110 is virtually unaffected by the chemical and physical features of the liquid. It works even under unfavourable measurement conditions such as turbulence, air bubbles, foam generation (not suitable for measuring the foam thickness itself), adhesions, strong external vibrations or varying filling materials. The digital interface IO-Link allows bidirectional data transfer with any IO-Link Master. Data access is provided by using the available standardised IODD. IO-Link corresponds to specification version 1.0.

    • For universal applications such as limit level detection or run-dry protection
    • Installation without adjustment
    • Minimal installation dimensions
    • Available in IO-Link version

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8110 data sheet | vibrating level switch 1.1 MB EN / EU
    DTS Typ 8110 Datenblatt | Vibrationsgrenzstandsschalter 1.2 MB DE / DE
    DTS Type 8110 fiche technique | Détecteur de niveau à lames vibrantes 1.2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8110 | Contactless level switch 4.5 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8110 | Level switch with IO-Link 4.8 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8110 | Level switch with PNP transistor output 2.6 MB EN,FR,DE / EU
    MAN Manual de usuario Tipo 8110 | Interruptor de nivel límite vibratorio 1.9 MB ES / ES

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.01 730.6 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 36.5 kB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For stable transport of bulk materials 620.3 kB EN / EU

    My Comparison List