Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8081 - Flowmeter for continuous measurement of water

      Array

    Type Description

    The ultrasonic flowmeter Type 8081 is designed for measuring the flow rate of water, also with water with low levels of contamination. The device consists of transmitter and a brass fitting with an integrated measuring tube. It is available in five variants: QN 0,6 DN 15, QN 1,5 DN 15, QN 2,5 DN 20, QN 3,5 DN 25, QN 6,0 DN 25, covering respective flow ranges of 0.06 to 20 l/min (nominal flow rate: 0.6 m³/h, i.e. 10 l/min), 0.1 to 50 l/min (1.5 m³/h, i.e. 25 l/min), 0.16 to 82 l/min (2.5 m³/h, i.e. 41 l/min), 0.6 to 116 l/min (3.5 m³/h, i.e. 58 l/min), and 1 to 200 l/min (6.0 m³/h, i.e. 100 l/min). Each variant is fitted either with a pulse output or a pulse output and a 4…20 mA current output. The electrical connection is via a 5-pole M12 plug. A control circuit can be created by combining the device with a controller and a control valve.

    • Ultrasonic flowmeter operating according to the time of flight (TOF) principle
    • Dynamic area ≥ 1:250
    • Minimal pressure loss
    • No calming sections required at the inlet or outlet

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8081 | Ultrasonic water flow meter 1 MB EN / EU
    DTS Datenblatt Typ 8081 | Ultraschall-Durchflussmessgerät für Wasser 1 MB DE / DE
    DTS Fiche technique Type 8081 | Débitmètre à ultrasons pour l'eau 1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8081 | Ultrasonic flowmeter without display 441.8 kB EN / EU
    MAN Bedienungsanleitung Typ 8081 | Ultraschall-Durchfluss-Transmitter ohne Display 536.5 kB DE / EU
    MAN Manuel d'utilisation Type 8081 | Transmetteur de débit à ultrason sans écran 442.8 kB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.6 kB EN,FR,DE