Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8077 - Oval gear volume flow sensor for low volume flow rates

      Array

    Type Description

    This sensor is specifically designed for volume flow measurement or dosing and filling control for high-viscosity liquids such as adhesives, honey, or oil. This sensor allows easy connection to transmitters such as Types 8025, 8611, or 8619 if additional functionalities are required. The sensor for low volume flow operates according to the oval-gear measuring principle. This well-proven oval gear principle enables reliable and highly accurate measurements with high repeatability over a wide flow and viscosity range. Low pressure loss and high pressure resistance allow the device to be used in a variety of applications, even at low pressure conditions. All sensors feature a frequency output based on an open collector transistor (NPN) and a frequency output with a reed contact. A 1 m long 5-wire cable is integrated.

    • For media with high viscosity
    • Data displays, monitoring, signal transmission, 2-point control, and dosing control in combination with various transmitters

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8077 | Flow meter with oval rotors 471.9 kB EN / EU
    DTS Datenblatt Typ 8077 | Durchflusssensor mit Ovalrädern 477.6 kB DE / DE
    DTS Fiche technique Type 8077 | Capteur de débit à roues ovales 477.1 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8077 | Flowmeter with oval rotors 1.5 MB EN / EU
    MAN Bedienungsanleitung Typ 8077 | Durchfluss-Messgerät mit Ovalrädern 1.5 MB DE / DE
    MAN Manuel d'utilisation Type 8077 | Débitmètre à roues ovales 1.5 MB FR / FR
    MAN 操作説明書 タイプ8077 | オーバル型ホイールによる流量測定器 855.2 kB JA / JP

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 29.1 kB EN,FR,DE