Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8076 is not available anymore.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8076 - Positive Displacement flowmeter with display, ELEMENT design

      Array

    Type Description

    This positive displacement flow transmitter with display Type 8076 is designed for use in slightly viscous fluid like glue, honey. The transmitter is made up of a compact fitting (S070) and an enclosure with cover, containing the electronic module. A removable display completes the transmitter. This ensemble (SE36) is quickly and easily connected to the fitting (S070) by a Quarter-Turn. The flow transmitter can operate without the display, but it will be required for programming the transmitter (i.e. set parameters, restore default parameters, programme information to be displayed, programme access code, adjust 4-20 mA output(s)...) and also for visualizing continuously the measured and processed data. The device Type 8076 is available with: - 2 programmable outputs: one transistor output (NPN) and one 4-20 mA current output (2-wire) - 3 programmable outputs: two transistor outputs (NPN/PNP) and one 4-20 mA current output (2-wire) - 4 programmable outputs: two transistor outputs (NPN/PNP) and two 4-20 mA current outputs (3-wire) The device Type 8076 converts the measured signal, displays different values in different units (if display mounted) and computes the output signals,which are provided via one or two M12 fixed connectors.Thanks to 1 or 2 transistor outputs, the transmitter can be used to switch a solenoid valve,activate an alarm and, thanks to 1 or 2 current outputs,establish one or two control loops.

    • Programmable outputs : one or two transistor output(s) and single or dual 4-20 mA current output(s)
    • Removable backlit display of flow rate and/or 2 two totalized volumes
    • Automatic-calibration: TEACH-IN, simulation of outputs signals provided without the need for real flow

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8076 data sheet | ELEMENTpositive displacement flowmeter 437.6 kB EN / EU
    DTS Type S070 data sheet | Positive displacement sensor fittingfor continuous measurement 249 kB EN / EU
    DTS Typ 8076 Datenblatt | Durchflussmessgerät mit Ovalrädern 444.4 kB DE / DE
    DTS Typ S070 Datenblatt | Sensor-Fitting mit Ovalrädern für Inline Durhflussmessung 674.9 kB DE / DE
    DTS Type 8076 fiche technique | Déébitmètre à roues ovales, conception ELEMENT 443.5 kB FR / FR
    DTS Type S070 fiche technique | Raccord-capteur à roues ovales pour une mesure en continu 650.9 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S070 | Positive displacement sensor-fitting 275.4 kB EN / EU
    MAN Bedienungsanleitung Typ S070 | Sensor-Fitting mit Ovalrädern 275.5 kB DE / DE
    MAN Manuel d'utilisation Type S070 | Raccord-capteur à roues ovales 275.4 kB FR / FR