Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8075 is not available anymore.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8075 - Positive Displacement flowmeter with display

    Type Description

    This positive displacement flow transmitter with display is designed for use in slightly viscous fluid like glue, honey or oil and specially to switch a valve and to establish a monitoring system or an On/Off control loop. The transmitter is made of a compact fitting (S070) and an electronic module (SE35) quickly and easily connected together by a Quarter-Turn.

    • Flow rate, 2 totalized volumes shown on display
    • Automatic calibration: TEACH-IN
    • Simulation: all output signals provided without the need for real flow

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8075B data sheet | positive displacement batch controller 743.8 kB EN / EU
    DTS Type 8075T data sheet | positive displacement flowmeter 689.8 kB EN / EU
    DTS Type S070 data sheet | Positive displacement sensor fittingfor continuous measurement 249 kB EN / EU
    DTS Typ 8075B Datenblatt | Dosiergerät mit Ovalrädern 745.7 kB DE / DE
    DTS Typ 8075T Datenblatt | Durchflussmessgerät mit Ovalrädern 689.8 kB DE / DE
    DTS Typ S070 Datenblatt | Sensor-Fitting mit Ovalrädern für Inline Durhflussmessung 674.9 kB DE / DE
    DTS Type 8075B fiche technique | Contrôleur de dosage à roues ovales 732.3 kB FR / FR
    DTS Type 8075T fiche technique | Débitmètre à roues ovales 676.4 kB FR / FR
    DTS Type S070 fiche technique | Raccord-capteur à roues ovales pour une mesure en continu 650.9 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S070 | Positive displacement sensor-fitting 275.3 kB EN / EU
    MAN Bedienungsanleitung Typ S070 | Sensor-Fitting mit Ovalrädern 275.4 kB DE / DE
    MAN Manuel d'utilisation Type S070 | Raccord-capteur à roues ovales 275.3 kB FR / FR