Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8072 is not available anymore.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8072 - Positive Displacement flowmeter with display

      Array

    Type Description

    This positive displacement flow sensor / switch with display is designed for use in slighly viscous fluid like glue, honey or oil and specially to switch a valve and to establish a monitoring system or an On/Off control loop. The switching points can be programmed with the 3-key keypad under the display or optionally from an external source over a 4-20 mA loop. The 8072 is proposed with On/Off output, or with external setpoints and/orprocess value outputs.

    • Indication, monitoring, transmitting and On/Off control in one device
    • Programmable outputs (transistor or relay)
    • Automatic-calibration: Teach-In
    • Communication - external setpoints and process value (4-20 mA)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8072 data sheet | Positive displacement flowmeter/threshold detector 318.8 kB EN / US
    DTS Type 8072 data sheet | Positive displacement flowmeter/threshold detector 767 kB EN / EU
    DTS Type S070 data sheet | Positive displacement sensor fittingfor continuous measurement 249 kB EN / EU
    DTS Tipo 8072 folha de dados | Indicador Digital de Vazão 594 kB PT / BR
    DTS Typ 8072 Datenblatt | Durchflussmessgerät/Schwellendetektormit Ovalrädern 751.9 kB DE / DE
    DTS Typ S070 Datenblatt | Sensor-Fitting mit Ovalrädern für Inline Durhflussmessung 674.9 kB DE / DE
    DTS Type 8072 fiche technique | Débitmètre/détecteur à seuils àroues ovales 745.1 kB FR / FR
    DTS Type S070 fiche technique | Raccord-capteur à roues ovales pour une mesure en continu 650.9 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S070 | Positive displacement sensor-fitting 275.2 kB EN / EU
    MAN Bedienungsanleitung Typ S070 | Sensor-Fitting mit Ovalrädern 275.3 kB DE / DE
    MAN Manuel d'utilisation Type S070 | Raccord-capteur à roues ovales 275.2 kB FR / FR