Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8071 - Oval gear volume flow sensor for low volume flow rates

    Product Image Type 8071

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    This sensor is specially designed for measurement or batch control of highly viscous fluids like glue, honey or oil. It allows an easy connection to transmitters like Type 8025 or Type 8619 for more functionality. The design of this low flow sensor is based on the oval rotor principle. This has proven to be a reliable and highly accurate volumetric method of measuring flow. Exceptional repeatability and high accuracy over a wide range of viscosities and flowrates are features of this design. The low pressure drop and high pressure rating make it suitable for gravity and pump (in-line) applications and many others. All sensors provide Open Collector NPN frequency output and frequency output on Reed contact via 1-meter 5-wire cable.

    • For highly viscous fluids
    • Value indication, monitoring, transmitting, On/Off control and batch control in combination with different transmitters

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8071 data sheet | positive displacement low flow sensor 480.6 kB EN / EU
    DTS Typ 8071 Datenblatt | Ovalrad-Durchflusssensor für kleine Durchflussmengen 487.7 kB DE / DE
    DTS Type 8071 fiche technique | Capteur de débit à roues ovalespour petits débits 486.9 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8071 | Flowmeter with oval rotors 2.6 MB EN / EU
    MAN Bedienungsanleitung Typ 8071 | Durchfluss-Messgerät mit Ovalrädern 2.6 MB DE / DE
    MAN Manuel d'utilisation Type 8071 | Débitmètre à roues ovales 2.6 MB FR / FR
    MAN 取扱説明書 タイプ8071 | 楕円ホイール付流量測定装置 1 MB JA / JP

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.8 kB EN,FR,DE