Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8070 is not available anymore.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8070 - INLINE flow meter with oval wheels

      Array

    Type Description

    The flow meter based on the displacement principle is especially suitable for flow measurement of media with high viscosity such as glue, honey or oil. The device consists of a compact sensor fitting (S070) with oval wheels and an electronic module (SE30) with a pulse signal (Hall sensor), which can be connected quickly and easily with a bayonet catch. The Bürkert designed fitting system ensures simple installation of the devices into all pipelines from DN15 to DN100. The flow meter generates a frequency signal (pulse) proportional to the flow velocity and can easily be connected to the following Bürkert evaluation devices: - Bürkert remote transmitter (Type 8025/8032...) - dosing control system 8025 Konti-Dos - PLC

    • High accuracy
    • For media with high viscosity
    • Installation and disassembly of the electronics assembly using a bayonet catch
    • Simple connection to Bürkert evaluation devices in a separate variant

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8022 | Flow transmitter/pulse divider 500.5 kB EN / EU
    DTS Type 8070 data sheet | positive displacement flowmeter 541.3 kB EN / EU
    DTS Type 8070 data sheet | positive displacement flowmeter 549.7 kB EN / US
    DTS Type S070 data sheet | Positive displacement sensor fittingfor continuous measurement 249 kB EN / EU
    DTS Datenblatt Typ 8022 | Durchflusstransmitter/Impulsteiler 502.1 kB DE / DE
    DTS Fiche technique Type 8022 | Transmetteur de débit/diviseur d'impulsions 506.1 kB FR / FR
    DTS Typ 8070 Datenblatt | Durchflussmessgerät mit Ovalräder 527.8 kB DE / DE
    DTS Typ S070 Datenblatt | Sensor-Fitting mit Ovalrädern für Inline Durhflussmessung 674.9 kB DE / DE
    DTS Type 8070 fiche technique | Déébitmètre à roues ovales 532.3 kB FR / FR
    DTS Type S070 fiche technique | Raccord-capteur à roues ovales pour une mesure en continu 650.9 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S070 | Positive displacement sensor-fitting 275.3 kB EN / EU
    MAN Bedienungsanleitung Typ S070 | Sensor-Fitting mit Ovalrädern 275.4 kB DE / DE
    MAN Manuel d'utilisation Type S070 | Raccord-capteur à roues ovales 275.4 kB FR / FR