Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8055 is not available anymore since 7/31/22.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8055 - Electro-magnetic flowmeter with a flange

      Array

    Type Description

    The flowmeter Type 8055, which consists of a sensor Type S055 (compact or remote variant) connected to the electronics assembly Type SE56 (without a display in the compact variant or with a display in the compact or remote variant), is designed for liquids with a minimum conductivity of 5 μS/cm. Combined with a dosing valve, the flowmeter Type 8055 can also be used for high-precision filling and dosing procedures.

    • Combination of sensor Type S055 and electronics assembly Type SE56
    • Continuous measurement or dosing
    • For water treatment and general purpose applications
    • Flow measurements for DN 25…DN 200

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8055 data sheet | full bore magmeter with flanges 1.1 MB EN / EU
    DTS Type SE56 data sheet | transmitter for electromagnetic-inductive flow sensor fittings 1.8 MB EN / EU
    DTS Typ 8055 Datenblatt | magnetisch-induktives Durchflussmessgerät mit Flansch 1.2 MB DE / DE
    DTS Typ SE56 Datenblatt | Transmitter für magnetisch-induktive Durchflusssensor-Fittings 1.9 MB DE / DE
    DTS Type 8055 fiche technique | Débitmètre électromagnétique, avec brides 1.1 MB FR / FR
    DTS Type SE56 fiche technique | Transmetteur pour raccords-capteurs de débit électromagnét. 1.8 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type SE56 | Flow transmitter with display 5.4 MB US
    MAN Operating Instructions Type SE56 | Flow transmitter with display 4.3 MB EN,FR,DE / EU
    MAN Operating Instructions Type SE56 | Flow transmitter withoutdisplay 1.9 MB EN,FR,DE / EU
    MAN Operating Instructions Type SE56 | Flow transmitter, basic version 2.7 MB EN,FR,DE / EU
    MAN Supplement Type SE56 | Serial communication 1.6 MB EN / EU
    MAN Manual de usuario Tipo 8056 | Caudalímetro magnético inductivo, conexiones 891.6 kB ES / ES