Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8041 - Magnetic inductive Insertion flowmeter

    Product Image Type 8041

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The electromagnetic flowmeter Type 8041 is made up of an electronic module and a sensor consisting of PVDF or stainless steel material. It has been designed to measure a flow rate of neutral and slightly aggressive fluids with a conductivity of more than 20 µS/cm in DN 06…DN 400 pipes. The Type 8041 is fitted with a 4…20 mA output, a pulse output and a relay output. The different parameters can be set by means of 5 DIP switches, a push-button and a 10-field LED bar graph. This flowmeter is available either with a G 2" connection with a PVDF sensor or, a G 2" or clamp connection with a stainless steel sensor which are designed for use with an Insertion fitting Type S020. The variant with a stainless steel sensor can be used in applications with higher pressures (PN 16) and higher temperatures (150 °C).

    • Sensor without moving parts
    • Flowmeter with On/Off control
    • Application related calibration by Teach-In function
    • Clean in place (CIP)
    • FDA-compliant materials

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8041 data sheet | electromagnetic Insertion electromagnetic flowmeter 1.2 MB EN / EU
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 1.7 MB EN / EU
    DTS Typ 8041 Datenblatt | magnetisch-induktives Insertion-Durchflussmessgerät 1.2 MB DE / DE
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 1.7 MB DE / DE
    DTS Type 8041 fiche technique | Débitmètre Insertion électromagnétique 1.2 MB FR / FR
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 1.9 MB FR / FR
    DTS FICHA TÉCNICA | Tipo S020 | Racor Insertion para medicionesde caudal o analíticas 3.3 MB ES / ES

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8041 | Insertion electromagnetic flowmeter 3.5 MB EN / EU
    MAN Operating Instructions Type S020 | Insertion fitting 1.3 MB EN / EU
    MAN Service manual Type 8045 | Spare parts 83.8 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8041 | Insertion magnetisch-induktiver Durchflussmesser 3.6 MB DE / EU
    MAN Manuel d'utilisation Type 8041 | Débitmètre électromagnétique à Insertion 3.6 MB FR / EU
    MAN 取扱説明書 タイプ 8041 | インサーション型電磁式流量計 3 MB JA / JP
    MAN 取扱説明書 タイプ S020 | ねじ接続の挿入 1.5 MB JA / JP
    MAN 타입 S020 | 사용 설명서 | 삽입형 피팅 1.4 MB KO / KR
    MAN Bedienungsanleitung Typ S020 | Insertion Fitting 1.5 MB DE / EU
    MAN Driftsinstruktion Typ S020 |Insertionsskruvförband 1.9 MB SV / ZMAN
    MAN Manual de usuario Tipo 8041 | Insertion – Caudalímetro magnético inductivo 1 MB ES / ES
    MAN Manuel d'utilisation type S020 | Raccord à insertion 1.4 MB FR / EU
    MAN Operating Instructions Type 8041 | Sterile Verbindungselemente 600.1 kB PT / BR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - Reliable process technology for intelligent evaporators 1.4 MB EN / EU

    My Comparison List