Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8039 is not available anymore since 1/1/22.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8039 - Inline Paddle Wheel Flowmeter, optical signal detection

    Product Image Type 8039

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    This intelligent controller with an extra-largedisplay is specially designed to switch a valve and to establish a monitoring system or an On/Off control loop. Switching points can be programmed with the3-key keypad under the display and the connection to the process in the piping is done with standard fittings.The version with a frequency output makes it possible to transmit the paddle-wheel rotation speed (2 pulses/paddle-wheel rotation) directly to a PLC.

    • Indication, monitoring, transmitting and On/Off control in one device.
    • Programmable outputs (transistor or relay)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8039 data sheet | Inline paddle wheel flow sensor with optical measuring principle 642.4 kB EN / EU
    DTS Typ 8039 Datenblatt | Inline-Flügelrad-Durchflussmessgerät mit optischem Messprinzip 649.1 kB DE / DE
    DTS Type 8039 fiche technique |Débitmètre Inline à ailette, à principe de mesure optique 751.1 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8039 | Optical flow rate controller 514.3 kB EN / EU
    MAN Operating Instructions Type S039 | Inline sensor-fitting for optical flow rate measurement 534.2 kB EN / EU
    MAN Bedienungsanleitung Typ 8039 | Optischer Durchfluss-Kontroller 509.9 kB DE / EU
    MAN Bedienungsanleitung Typ S039 | Inline Sensor Fitting zur optischen Durchflussmessung 616.6 kB DE / EU
    MAN Manuel d'utilsation type 8039| Controleur de débit optique 523.8 kB FR / EU
    MAN Manuel utilisateur type S039 | Raccord INLINE pour mesure optique du débit 537.8 kB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 830.9 kB ML

    My Comparison List