Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8036 - Inline flowmeter with paddle wheel, ELEMENT design

    Product Image Type 8036

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The paddle wheel device Type 8036 is specially designed for measuring the flow rate in solid-free liquids in a variety of applications (water, waste water monitoring, chemical processing, etc.). The device is made up of a compact sensor-fitting with paddle wheel (Type S030) and a transmitter (Type SE36). The device is quickly and easily assembled thanks to a bayonet mounting and locking system. The Bürkert “Inline quarter-turn” technology ensures a leakage-free operation. The Bürkert-designed sensor-fitting system ensures simple installation of the device into all pipelines from DN 06…DN 65. The device is available either with 2 configurable outputs (1 transistor output (NPN) and (1 current output 4…20 mA, 2-wire), or with 3 configurable outputs (2 transistor outputs (NPN/PNP) and 1 current output 4…20 mA, 2-wire) or with 4 configurable outputs (2 transistor outputs (NPN/PNP) and (2 current outputs 4…20 mA, 3-wire). The device converts the measured signal, displays different values in different units (if the display/configuration module is mounted) and computes the output signals which are provided via one or two M12 fixed connectors. Thanks to 1 or 2 transistor outputs, the flowmeter can be used to switch a solenoid valve, activate an alarm and, thanks to 1 or 2 current outputs, establish one or two control loops.

    • Size of measurement pipes: DN 06…DN 65
    • Configurable outputs: one or two transistor output(s) and one or two 4...20 mA current output(s)
    • Removable backlit display/configuration module for indication of flow rate and volume with two flow totalizers
    • Automatic calibration using Teach-In, all outputs can be checked without the need for actual flow

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8036 data sheet | Inline paddle wheel flow sensor with ELEMENT design 927.1 kB EN / EU
    DTS Type S030 data sheet | Inline sensor fitting with paddle wheel for flow measurement 1.2 MB EN / EU
    DTS Typ 8036 Datenblatt | Inline-Flügelrad-Durchflussmessgerät im ELEMENT-Design 925.1 kB DE / DE
    DTS Typ S030 Datenblatt | Inline-Sensor-Fitting mit Flügelrad für Durchflussmessung 1.2 MB DE / DE
    DTS Type 8036 fiche technique | Débitmètre Inline/transmetteur à ailette, conception ELEMENT 929.1 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8026 8036 SE36 8202 8222 8228 ELEMENT | Display module 789.4 kB EN,FR,DE / EU
    MAN Operating Instr. Type 8026 8036 SE36 ELEMENT | Insertion/Inline flowmeter/Flow transmitter 1.6 MB EN / EU
    MAN Bedienung Typ 8026 8036 SE36 ELEMENT | Insertion-/Inline-Durchfluss-Messer / -Transmitter 1.7 MB DE / EU
    MAN Man. d'utilisat. Type 8026 8036 SE36 ELEMENT | Débitmètre Insertion Inline/Transm.de débit 1.7 MB FR / EU
    MAN Manual de instrucciones Modelo 8222 ELEMENT | Módulo de pantalla 535.4 kB ES / ES
    MAN Rychlý start Typ 8026-8036-SE36 | Průtokoměr a průtokový převodník 2.4 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.7 kB EN,FR,DE
    ABD MDec|Food S030 VAAA with VAR=PL01 136.1 kB ML
    ABD MDec|Food S030 VAAA with VAR=PL04 135.9 kB EN,FR
    ABD MDec|Food SST with PVDF paddle wheel 128.2 kB EN,FR

    My Comparison List