Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8035 - Inline flowmeter or inline batch controller, with paddle wheel

      Array

    Type Description

    Device Type 8035 with paddle wheel is specially designed for use in neutral or mildly aggressive, particle-free liquids. The device is available as a flowmeter or batch controller. The device consists of a compact inline sensor-fitting with paddle wheel (Type S030) and a transmitter with display (Type SE35). Assembly is quick and simple thanks to a mounting/bayonet catch system. Bürkert’s “Inline Quarter-Turn” technology guarantees leak-free operation. Bürkert’s proprietary sensor fitting system ensures simple installation of the devices into all pipelines from DN 06 to DN 65. The flowmeter is available as a variant with either a standard signal output or as battery-operated display/totaliser with no output.

    • Up to PN 16, measurement tube size DN 06 to DN 65
    • Display for indication of flow rate and volume with two totalizers or dosing
    • Automatic calibration using Teach-in
    • Inputs (with batch controller) and all outputs can be checked without the need for actual flow
    • Total and day counters for batch quantity and number of dosing, volume or mass counter indicator (with batch controller)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8035 | Digital Inline flowmeter or batch controller 1.5 MB EN / EU
    DTS Data sheet Type S030 | Inline sensor fitting with paddle wheel for flow measurement 1.9 MB EN / EU
    DTS 规格页 8035 型 | 涡轮式流量计 1.6 MB ZH / CN
    DTS 資料表 8035 型 | 渦輪式流量計 1.6 MB ZH / HK
    DTS 資料表 8035/SE35 型 | 管道式渦輪流量計 1.9 MB ZH / HK
    DTS Datenblatt Typ 8035 | Inline-Durchflusstransmitter oder -Dosiergerät digital 1.5 MB DE / DE
    DTS Datenblatt Typ S030 | Inline-Sensor-Fitting mit Flügelrad für Durchflussmessung 1.9 MB DE / DE
    DTS Ficha de dados Tipo 8035 | Aparelho de medição do fluxo comroda de pás Inline/doseador 2.5 MB PT / BR
    DTS Ficha técnica Tipo S030 | Racor de sensor Inline 2.4 MB ES / ES
    DTS Fiche technique Type 8035 | Débitmètre ou appareil de dosage Inline numérique 1.5 MB FR / FR
    DTS Fiche technique Type S030 | Raccord-capteur Inline à ailette pour la mesure de débit 1.9 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operat. Instr. Type 8025 8035 SE35 | Insertion/Inline flowmeter/Flow transm.,w. batteries 2.1 MB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 BATCH | Batch controller 7.6 MB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 | Insertion or Inline flowmeter / transmitter 6.2 MB EN / EU
    MAN Operating Instructions Type S030 | Inline fitting for flow rate measurement 291.1 kB EN / EU
    MAN Replacement instructions | Electronic board 891.2 kB EN,FR,DE / EU
    MAN Replacement instructions | Powwer sypply board 426.3 kB EN,FR,DE / EU
    MAN 타입 8025 - 8035 - SE35 | 유량계 -유량 트랜스미터 6.1 MB KO / KR
    MAN Bedienung Typ 8025 8035 SE35 | Insertion- oder Inline-Durchflussmesser / -transmitter 6.2 MB DE / DE
    MAN Bedienungsanleitung Typ 8025 8035 SE35 BATCH | Dosiergerät 7.6 MB DE / DE
    MAN Bedienungsanleitung Typ 8025 8035 SE35 | Durchfluss-Messer/Transmitter mit Batterien 2.2 MB DE / DE
    MAN Bedienungsanleitung Typ S030 | Inline-Fitting mit Flügelradfür die Durchflussmessung 434.6 kB DE / DE
    MAN Istruzioni d'uso Tipo 8025 - 8035 - SE35 | Misuratore di portata - Trasmettitore di portat 6 MB IT / IT
    MAN Manual de instrucciones Tipo 8205-8035-SE35 BATCH | Dosificador 5.6 MB ES / ES
    MAN Manual de operação Tipo 8025 - 8035 - SE35 | Medidor de vazão - Transmissor de vazão 6.3 MB PT / BR
    MAN Manuel d'utilisation Type 8025 8035 SE35 BATCH | Contrôleurde dosage 7.6 MB FR / FR
    MAN Manuel d'utilisation Type 8025 8035 SE35 | Débitmètre Insertion ou Inline/Transm. de débit 6.2 MB FR / FR
    MAN Manuel d'utilisation Type S030 | Raccord Inline à ailette pour la mesure de débit 402.2 kB FR / FR
    MAN Manuel d'utilisation type 8025 8035 SE35 | Débitmètre/Transmetteur de débit à piles 2.2 MB FR / FR
    MAN 操作説明書 タイプ 8025 バッチ | バッチコントローラ 6.7 MB JA / JP
    MAN 操作説明書 タイプ 8025 | 流量計 – 流量発信機 5.5 MB JA / JP
    MAN 操作説明書 タイプ S030 | INLINE フィッティン 707.4 kB JA / JP
    MAN Manual de usuario Tipo 8035 | Caudalímetro de rueda de aletas/dosificador Inline 965.5 kB ES / ES
    MAN Manual de usuario Tipo 8035 | Caudalímetro de rueda de aletas/dosificador Inline 1.7 MB ES / ES
    MAN Manual de usuario Tipo S030 | Racor de sensor Inline 1.8 MB ES / ES

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food S030 VAAA with VAR=PL04 135.9 kB EN,FR
    ABD EU-DoC|EU Declaration 35 kB EN,FR,DE
    ABD MDec|Food S030 PVDF version FDA decl. 140.8 kB EN,FR
    ABD MDec|Food S030 SST version ECR decl. 138.4 kB ML
    ABD MDec|Food S030 SST version FDA decl. 141.7 kB EN,FR