Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8031 - Paddle wheel sensor for low-flow rates

      Array

    Type Description

    The compact low-flow sensor Type 8031 with paddle wheel and Hall sensor is specially designed for use in aggressive and solid-free liquids. The particular cost attractive measuring principle is based on a local flow velocity measurement. The sensor produces a flow proportional frequency signal which can easily be transmitted and processed. We recommend here particularly the connection to the Bürkert Universal transmitter Type 8025 (see separate data sheet).

    • Cost attractive solution for low-flow rates and solid-free liquids
    • Wetted parts made of ECTFE, sapphire, coated stainless steel, FKM or EPDM for use in aggressive liquids
    • 3-wire system with paddle wheel and Hall sensor up to 80 °C, 10 bar
    • Frequency output proportional to the flow rate, PLC-compatible

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8031 | Inlineflow sensor for low-flow measurement 677.6 kB EN / EU
    DTS Datenblatt Typ 8031 | Inline-Flügelradsensor für kleine Durchflussmengen 715.9 kB DE / DE
    DTS Fiche technique Type 8031 | Capteur de débit pour la mesure de faibles débits 678.8 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8031 | Low flow sensor 161 kB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.5 kB EN,FR,DE