Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8030 - Inline flowmeter for continuous measurements

      Array

    Type Description

    The flowmeter Type 8030/8030-HT with paddle wheel is especially suited for use with neutral or mildly aggressive, particle-free liquids. The device consists of a compact Inline sensor-fitting (Type S030/S030-HT) and a transmitter (Type SE30/SE30-HT). Assembly is quick and simple thanks to a mounting/bayonet catch system. Bürkert’s “Inline Quarter-Turn” technology guarantees leak-free operation. Bürkert’s proprietary sensor fitting system ensures simple installation of the devices into all pipelines from DN 06 to DN 65. The device generates a pulse frequency signal proportional to the flow velocity. The signal can be processed by a Bürkert Transmitter/Controller.

    • Economical integration into pipe systems
    • 3-wire frequency-pulse variant for direct connection to a PLC (PNP and NPN)
    • Simple connection to Bürkert evaluation devices in a separate variant
    • HT variant available for high temperatures and pressure (max. 125°C/max. 40 bar)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8030 | Inlinepaddle wheel flow meter 1.1 MB EN / EU
    DTS Data sheet Type 8022 | Flow transmitter/pulse divider 500.6 kB EN / EU
    DTS Data sheet Type S030 | Inline sensor fitting with paddle wheel for flow measurement 1.9 MB EN / EU
    DTS Data sheet Type SE30 | Inline flowmeter for hazardous areas 1.4 MB EN / EU
    DTS Datenblatt Typ 8022 | Durchflusstransmitter/Impulsteiler 502.1 kB DE / DE
    DTS Datenblatt Typ 8030 | Inline-Flügelrad-Durchflussmessgerät 1.1 MB DE / DE
    DTS Fiche technique Type 8030 | Débitmètre Inline à ailette 1.1 MB FR / FR
    DTS Datenblatt Typ S030 | Inline-Sensor-Fitting mit Flügelrad für Durchflussmessung 1.9 MB DE / DE
    DTS Datenblatt Typ SE30 | Inline Durchflussmessgerät für explosionsgefährdete Bereiche 1.4 MB DE / DE
    DTS Fiche technique Type 8022 | Transmetteur de débit/diviseur d'impulsions 506.1 kB FR / FR
    DTS Fiche technique Type S030 | Raccord-capteur Inline à ailette pour la mesure de débit 1.9 MB FR / FR
    DTS Fiche technique Type SE30 | Débitmètre Inline pour environnement explosible 1.4 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information PX011-PX12-PX13 | Use in the explosion-hazardous area 505.7 kB EN / EU
    MAN Operating Instructions Type 8030 - SE30 | Inline flowmeter with paddle-wheel 1.4 MB EN / EU
    MAN Operating Instructions Type 8030HT | Inline flowmeter for high temp. liquids 1015.3 kB EN / EU
    MAN Operating Instructions | TypeS030HT | High Temperature INLINE fitting 823.3 kB EN / GB
    MAN Supplement Type 8020 & 8030 |Low power Hall effect pulse with 5-15VDC power supply 40.1 kB EN / EU
    MAN Supplement Type 8030 SE30 | Use with the converter type 8023 26 kB EN / EU
    MAN 取扱説明書 タイプ8030 - SE30 | INLINE流量センサ - 流量トランスミッタ 977.4 kB JA / JP
    MAN 操作手冊 S030 型 | 流量管接 1.3 MB ZH / TW
    MAN 操作手册 S030 型 | 管内接头 1.3 MB ZH / CN
    MAN Bedienungsanleitung Typ 8030 - SE30 | Inline-Durchflussmesser mit Flügelrad 1.4 MB DE / DE
    MAN Bedienungsanleitung Typ 8030HT | Inline-Durchflussmesser für hohe Temperaturen 1019.6 kB DE / DE
    MAN Bedienungsanleitung | Typ S030HT | Hochtemperatur-INLINE-Fitting 824.9 kB DE / DE
    MAN Info Suppl PX011-PX12-PX13 | Utilisation dans zone à risqued'explosion 505.8 kB FR / FR
    MAN Manual de usuario Tipo 8030 | Sensor de flujo de rueda de aletas Inline 377.7 kB ES / ES
    MAN Manual de usuario Tipo 8030 | Sensor de flujo de rueda de aletas Inline 396.7 kB ES / ES
    MAN Manuel d'utilisation Type 8030- SE30 | Débitmètre Innline à ailette 1.4 MB FR / FR
    MAN Manuel d'utilisation Type 8030HT | Débitmètre Inline à ailette, liquides hautes températ. 1023 kB FR / FR
    MAN Manuel d'utilisation | Type S030HT | Raccord à vis INLINE haute température 826.2 kB FR / FR
    MAN Supplément Type 8020 & 8030 |Low power, effet Hall, version pulse avec alim. 5-15VDC 40.1 kB FR / FR
    MAN Supplément Type 8030 SE30 | Utilisation du convertisseur type 8023 26.2 kB FR / FR
    MAN Zusatzanleitung Typ 8020 & 8030 | Low Power, Hall effekt, Puls- mit 5-15VDC-Versorg.-Spng 40.2 kB DE / DE
    MAN Zusatzblat Typ 8030 SE30 | Anschluss des Konverters Typ 8023 26.2 kB DE / DE
    MAN Zusatzinformation PX011-PX12-PX13 | Einsatz im Ex-Bereich 505.9 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 36.2 kB EN,FR,DE
    ABD MDec|Food S030 USP class VI declaration 136.6 kB EN,FR
    ABD MDec|Food S030 - 8030 Nitrosamine free 113.5 kB EN
    ABD MDec|Food S030 - SST version declaration 166 kB EN,FR
    ABD MDec|Food S030 PVDF version declaration 158 kB EN,FR
    ABD MDec|Food S030 SST version -EC1935 decl. 139.1 kB ML

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - Reliable process technology for intelligent evaporators 1.4 MB EN / EU