Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8026 - Insertion flowmeter with paddle wheel, ELEMENT design

    Product Image Type 8026

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The device Type 8026 is specially designed for measuring the flow rate in solid-free liquids in a variety of applications (water treatment, waste water monitoring, chemical processing, etc.). The Bürkert-designed fitting system ensures simple installation of the device into all pipes from DN 20…DN 400. The device is provided either with 2 configurable outputs (1 transistor output (NPN) and (1 current output 4…20 mA, 2-wire), or with 3 configurable outputs (2 transistor outputs (NPN/PNP) and 1 current output 4…20 mA, 2-wire) or with 4 configurable outputs (2 transistor outputs (NPN/PNP) and (2 current outputs 4…20 mA, 3-wire). The device converts the measured signal, displays different values in different units (if the display/configuration module is mounted) and computes the output signals which are provided via one or two M12 fixed connectors. Thanks to 1 or 2 transistor outputs, the flowmeter can be used to switch a solenoid valve, activate an alarm and, thanks to 1 or 2 current outputs, establish one or two control loops.

    • Up to PN10, size of measurement pipes: DN 20…DN 400
    • Configurable outputs: one or two transistor output(s) and one or two 4…20 mA current output(s)
    • Removable backlit display/configuration module for indication of flow rate and volume with two flow totalizers
    • Automatic calibration using teach-in, all outputs can be checked without the need for actual flow

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8026 data sheet | Insertion paddle wheel flowmeter with ELEMENT design 1.2 MB EN / EU
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 1.7 MB EN / EU
    DTS Typ 8026 Datenblatt | Insertion-Flügelrad-Durchflussmessgerät im ELEMENT-Design 1.2 MB DE / DE
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 1.7 MB DE / DE
    DTS Type 8026 fiche technique | Débitmètre Insertion à ailette,conception ELEMENT 1.2 MB FR / FR
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 1.9 MB FR / FR
    DTS Tipo 8026 Caudalímetro deinserción con hélice,diseño ELEMENT 2.1 MB ES / ES

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8026 8036 SE36 8202 8222 8228 ELEMENT | Display module 789.4 kB EN,FR,DE / EU
    MAN Operating Instr. Type 8026 8036 SE36 ELEMENT | Insertion/Inline flowmeter/Flow transmitter 1.6 MB EN / EU
    MAN Operating Instructions Type S020 | Insertion fitting 1.3 MB EN / EU
    MAN 取扱説明書 タイプ S020 | ねじ接続の挿入 1.5 MB JA / JP
    MAN 타입 S020 | 사용 설명서 | 삽입형 피팅 1.4 MB KO / KR
    MAN Bedienung Typ 8026 8036 SE36 ELEMENT | Insertion-/Inline-Durchfluss-Messer / -Transmitter 1.7 MB DE / EU
    MAN Bedienungsanleitung Typ S020 | Insertion Fitting 1.5 MB DE / EU
    MAN Driftsinstruktion Typ S020 |Insertionsskruvförband 1.9 MB SV / ZMAN
    MAN Man. d'utilisat. Type 8026 8036 SE36 ELEMENT | Débitmètre Insertion Inline/Transm.de débit 1.7 MB FR / EU
    MAN Manuel d'utilisation type S020 | Raccord à insertion 1.4 MB FR / EU
    MAN Rychlý start Typ 8026-8036-SE36 | Průtokoměr a průtokový převodník 2.4 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 29 kB EN,FR,DE

    My Comparison List