Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8025 - Insertion flowmeter/batch controller with paddle wheel and flow transmitter/remote batch controller

    Product Image Type 8025

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The Type 8025 device is specially designed for use in neutral or slightly aggressive, solid-free liquids. The device is provided as flowmeter or batch controller in a compact variant with paddle-wheel sensor or in a remote variant. The Bürkert-designed fitting system ensures simple installation of the compact device into all pipes from DN 20…DN 400. The compact flowmeter is available with a standard signal output or without output (battery-powered indicator/totalizer). The remote device (flow transmitter or batch controller), intended for wall or cabinet mounting, must be connected either to a Bürkert flowmeter Type 8020, Type 8030, Type 8031, Type 8041 or Type SE30+S077, or to a flowmeter with open collector output, reed relay output, TTL, CMOS or coil.

    • Up to PN10, size of measuring tube: DN 06…DN 400
    • Display for indication of flow rate and volume with two totalizers or dosing
    • Automatic calibration using teach-in
    • Inputs (with batch controller) and all outputs can be checked without the need for actual flow
    • Total and day counters for batch quantity and number of dosing, volume or mass counter indicator (with batch controller)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8025 data sheet | Digital Insertion flowmeter or batch controller 1.5 MB EN / EU
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 1.7 MB EN / EU
    DTS Type 8025 data sheet | Region GB | single or multi batch controller system 98.1 kB EN / GB
    DTS Typ 8025 Datenblatt | Digitales Insertion-Durchflussmessgerät oder -Dosiergerät 1.5 MB DE / DE
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 1.7 MB DE / DE
    DTS Type 8025 fiche technique | Débitmètre ou appareil de dosage Insertion numérique 1.5 MB FR / FR
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 1.9 MB FR / FR
    DTS 数据表 | 8025 型 | 插入式流量测量设备或带涡轮和流量变送器的计量设备或分体式计量设备 12 MB ZH / CN
    DTS 資料表 | 8025 型 | 插入式流量測量設備或帶渦輪和流量變送器的計量設備或分體式計量設備 3.1 MB ZH / HK
    DTS FICHA DE DADOS | Tipo 8025 | Medidor de vazão INSERTION comdosador transmissor 3.4 MB PT / BR
    DTS FICHA TÉCNICA | Tipo 8025 | Caudalímetro Insertion con hélice y transmisor 3.4 MB ES / ES
    DTS FICHA TÉCNICA | Tipo S020 | Racor Insertion para medicionesde caudal o analíticas 3.3 MB ES / ES

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operat. Instr. Type 8025 8035 SE35 | Insertion/Inline flowmeter/Flow transm.,w. batteries 2.1 MB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 BATCH | Batch controller 7.6 MB EN / EU
    MAN Operating Instructions Type 8025 8035 SE35 | Insertion or Inline flowmeter / transmitter 6.2 MB EN / EU
    MAN Operating Instructions Type 8025 UNIVERSAL | Flow transmitter 3.8 MB EN / EU
    MAN Service manual Type 8025 UNIVERSAL 8025 BATCH 8035 BATCH SE35 BATCH | Electronic board 891.3 kB EN,FR,DE / EU
    MAN Operating Instructions Type S020 | Insertion fitting 1.3 MB EN / EU
    MAN Service manual Type 8045 | Spare parts 83.8 kB EN,FR,DE / EU
    MAN Bedienung Typ 8025 8035 SE35 | Insertion- oder Inline-Durchflussmesser / -transmitter 6.2 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 8035 SE35 BATCH | Dosiergerät 7.6 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 8035 SE35 | Durchfluss-Messer/Transmitter mit Batterien 2.2 MB DE / EU
    MAN Bedienungsanleitung Typ 8025 UNIVERSAL | Durchflusstransmitter 3.9 MB DE / EU
    MAN Manual de operação Tipo 8025 - 8035 - SE35 | Medidor de vazão - Transmissor de vazão 5 MB PT / BR
    MAN Manuel d'utilisation Type 8025 8035 SE35 BATCH | Contrôleurde dosage 7.6 MB FR / EU
    MAN Manuel d'utilisation Type 8025 8035 SE35 | Débitmètre Insertion ou Inline/Transm. de débit 6.2 MB FR / EU
    MAN Manuel d'utilisation Type 8025 UNIVERSAL | Transmetteur de débit 3.8 MB FR / EU
    MAN Manuel d'utilisation type 8025 8035 SE35 | Débitmètre/Transmetteur de débit à piles 2.2 MB FR / EU
    MAN 取扱説明書 タイプ S020 | ねじ接続の挿入 1.5 MB JA / JP
    MAN 操作説明書 タイプ 8025 バッチ | バッチコントローラ 6.7 MB JA / JP
    MAN 操作説明書 タイプ 8025 | 流量計 – 流量発信機 5.5 MB JA / JP
    MAN 타입 8025 - 8035 - SE35 | 유량계 -유량 트랜스미터 4.7 MB KO / KR
    MAN 타입 S020 | 사용 설명서 | 삽입형 피팅 1.4 MB KO / KR
    MAN Bedienungsanleitung Typ S020 | Insertion Fitting 1.5 MB DE / EU
    MAN Driftsinstruktion Typ S020 |Insertionsskruvförband 1.9 MB SV / ZMAN
    MAN Istruzioni d'uso Tipo 8025 - 8035 - SE35 | Misuratore di portata - Trasmettitore di portat 4.9 MB IT / IT
    MAN Manual de usuario Tipo 8025 | Caudalímetro de rueda de aletas/dosificador Insertion 690.1 kB ES / ES
    MAN Manual de usuario Tipo 8025 | Caudalímetro de rueda de aletas/dosificador Insertion 981.2 kB ES / ES
    MAN Manuel d'utilisation type S020 | Raccord à insertion 1.4 MB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35 kB EN,FR,DE

    My Comparison List