Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8012 - Flowmeter with paddle wheel for continuous flow measurement

    Type Description

    The flowmeter with paddle wheel is available as a magnetic or an optical variant. The flowmeter in its magnetic variant is specially designed for use with neutral or mildly aggressive, particle-free liquids. The optical variant is only intended for use with infrared-transmissive liquids. Type 8012 consists of a fitting (Type S012) and an electronic module (Type SE12) that are screwed together. Bürkert’s proprietary fitting system ensures simple installation into all pipelines from DN 06…DN 65. Type 8012 can also be integrated in customer-specific block systems. Depending on the particular electronic module variant, Type 8012 is either supplied with one pulse output or with a pulse output and a 4…20 mA current output signal. The pulse output, which can be transmitted and processed by a Bürkert Remote Transmitter/Controller, generates a configurable frequency proportional to the volume flow rate, or can be used as a switching output.

    • Cost-effective integration in pipe systems without any additional pipelines
    • Optical or magnetic measuring principle
    • Output: either a 4…20 mA analogue output and/or one transistor output (frequency or switch)
    • Outputs configurable (through USB port with PC)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8012 data sheet | Inline paddle wheel flow sensor forcontinuous flow measurement 2.3 MB EN / EU
    DTS Typ 8012 Datenblatt | Inline-Flügelrad-Durchflusssensor 2.2 MB DE / DE
    DTS Type 8012 fiche technique |Débitmètre Inline à ailette pourmesure continue 2.3 MB FR / FR
    DTS 資料表 | 8012 型 | 適用於持續測量的渦輪式流量計 3.9 MB ZH / HK

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8012 | Inline flowmeter with paddle wheel 605.6 kB EN / EU
    MAN Supplement O-ring Type S020-S022-8012 928.1 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8012 | Inline-Durchflussmesser mit Flügelrad 614.3 kB DE / DE
    MAN Manuel d'utilisation Type 8012 | Débitmètre Inline à ailette 613.2 kB FR / FR
    MAN Manual de usuario Tipo 8012 | Sensor de flujo de rueda de aletas Inline 719.7 kB ES / ES

    Software

    Description
    Filesize
    Language / Country
    SOW 8012 Configuration B.02 13.3 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food sst version 122.4 kB EN,FR
    ABD EU-DoC|EU Declaration 28.4 kB EN,FR,DE
    ABD MDec|Food 8012 stainless steel + SE12 114 kB ML