Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8006 is available until 7/1/24.

    The successor types are (can be a little different because of the update): 8746

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8006 - Mass Flow Meter (MFM)

    Product Image Type 8006

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The mass flow meter (MFM) type 8006 is suited for measuring the mass flow of high gas flows. The thermal inline sensor is located directly in the gas stream and therefore reaches very fast response times. Type 8006 can optionally be calibrated for two different gases; the user can switch between these two gases. As electrical interfaces both, analog standard signals and fieldbuses are available. The MFM type 8006 is especially designed for use in harsh environments due to a low sensitivity to contamination and the high protection class.

    • Nominal flow ranges from 20 l/min up to 2500 l/min
    • High accuracy
    • Fast response time
    • Protection class IP65
    • Optional: Fieldbus interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8006 data sheet | mass flow meter for gases 1.6 MB EN / EU
    DTS Typ 8006 Datenblatt | Massendurchflussmesser für Gase 1.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Replacement Instructions | Types 8006, 0626 1.4 MB EN / EU
    MAN Accessory Type 8006 8626 8702 8712 | Fieldbus adapter 51.6 kB EN / EU
    MAN Additional manual Type XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 1.9 MB EN / EU
    MAN Operating Instructions Type 8006 8626 8702 8712 | MFM / MFC 2.6 MB EN / EU
    MAN Austauschanleitung | Typen 8006, 8626 1.4 MB DE / DE
    MAN Használati utasítás |Típus: 8006 / 8702 |Típus: 8626 / 8712 2.4 MB HU / HU
    MAN Instructions de remplacement | Types 8006, 8626 1.4 MB FR / FR
    MAN Accessoire Type 8006 8626 8702 8712 | Adaptateur bus de terrain 54.8 kB FR / EU
    MAN Bedienungsanleitung Typ 8006 8626 8702 8712 | MFM / MFC 2.7 MB DE / EU
    MAN Manuel d'utilisation Type 8006 8626 8702 8712 | MFM / MFC 2.7 MB FR / EU
    MAN Manuel supplémentaire Type XXXX | MFC Family - Communication numérique (RS 232 / RS 485) 1.9 MB FR / FR
    MAN Quick Start Tipo 8006 | Medidor de caudal (MFM) 113.1 kB ES / ES
    MAN Zubehör Typ 8006 8626 8702 8712 | Busadapter 54.8 kB DE / EU
    MAN Zusatzanleitung MFC Typ XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 1.8 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW USB-Driver Win 7 - Win 11 A.06 4.2 MB ML
    SOW Initiation Files EDS GSD A.05 204.4 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6.1 MB ML
    SOW MassFlowCommunicator A.32 27 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.7 kB EN,FR,DE

    My Comparison List