Bürkert - Close to you
Office /21
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10- 0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 110
      Fax +49 (0) 7940 10-91 428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Center Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 (0) 30 67 97 17-0
      Fax +49 (0) 30 67 97 17-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 2373 96 81-0
      Fax +49 (0) 2373 96 81-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 (0) 6103 94 14-0
      Fax +49 (0) 6103 94 14-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 (0) 511 9 02 76-0
      Fax +49 (0) 511 9 02 76-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center München
      Elsenheimerstraße 47
      80687 München
      Phone +49 (0) 89 82 92 28-0
      Fax +49 (0) 89 82 92 28-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 (0) 711 4 51 10-0
      Fax +49 (0) 711 4 51 10-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 (0) 7940 10-94101
      Fax +49 (0) 7940 10-91204
      E-Mail vasb@ohexreg.pbz
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 (0) 2104 17632-0
      Fax +49 (0) 2104 17632-22
      E-Mail svygengvba@ohexreg.pbz
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 (0) 201 316 97-0
      Fax +49 (0) 201 316 97-29
      E-Mail vasb@fpujnemre.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940/10 96510
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0)7940/10-91 111
      Fax +49 (0) 7940/10-91 448
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 7940 10-91 111
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940 10-91 613
      Fax +49 (0) 7940 10-91 615
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 (0) 7952 96 09 - 921 79
      Fax +49 (0) 7952 96 09 - 921 50
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 (0) 7941 92 99 0
      Fax +49 (0) 7941 92 99 - 931 50
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
We make ideas flow.
We make ideas flow.

    Type 7800 - Digital Dosing Pump

    Produkt-Foto Typ 7800

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 7800
    • Produkt-Foto Typ 7800

    Type Description

    The Type 7800 digital dosing pump is characterised by a drive principle that is completely new for dosing pumps. The drive is carried out by a microprocessor-controlled stepper motor, which is connected directly to the diaphragm by a crankshaft-and-connecting-rod drive. This means that, in contrast to conventional dosing pumps, the position and the speed of the diaphragm is controlled by the microprocessor electronics during the complete discharge/suction cycle. The microprocessor-controlled compression stroke results in a dosage that is considerably more even, particularly with small dosages. The 7800 dosing pump always works with the maximum stroke length, whereby a high accuracy for the dosing over the full setting range and a lower sensitivity with respect to gaseous media is achieved. Through an optimised clearance volume ratio with the full stroke length, the accuracy and function is ensured, even for diffi cult degassing liquids. Through the anticavitation function, the drive is optimally adapted to the dosing of high viscosity liquids. The 7800 dosing pump can be controlled manually, by standard signals (4…20 mA) and by external pulses (e.g., open-collector). Thanks to the wide setting range of 1:1000, it is possible to realise dosing tasks from 0.002 l/h to 48.0 l/h with only 5 pump sizes.

    • Continuous dosing through digitally controlled stepper motor drive
    • Controlled by: 0/4…20 mA, pulses, time and manually
    • Limitation of the max. dosage through software
    • Setting range for the dosage 1:1000
    • High accuracy over the complete setting range

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Description
    Filename
    Filesize
    Language / Country
    DTS Dosierpumpe für KontiDos DS7800-Standard-DE-DE.pdf 364 kB DE / DE
    DTS Diaphragm pump for KontiDos DS7800-Standard-EU-EN.pdf 367.2 kB EN / EU
    MAN Dosing pump 12-48 l/h MA7800-DosingPump-EU-DE.pdf 1.8 MB DE / EU
    MAN Dosing pump 60-940 l/h MA7800-DosingPump-EU-DE.pdf 1 MB DE / EU
    MAN Dosing pump 12-48 l/h MA7800-DosingPump-EU-EN.pdf 1.6 MB EN / EU
    MAN Dosing pump 60-940 l/h MA7800-DosingPump-EU-EN.pdf 1.1 MB EN / EU
    MAN Mounting instructions MA7800-MountInstr.-EU-ML.pdf 464.3 kB EN,FR,DE / EU