Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    The type 7616 is not available anymore since 12/31/13.

    The successor types are (can be a little different because of the update): 7615

    Please contact us regarding a successor product.

    Type 7616 - Micro Dosing Unit

    Produkt-Foto Typ 7616

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    With the Type 7616 Micro Dosing Unit, Bürkert has provided a new compact alternative for precise dispensing in the μl-range. This unit, which operates on the diaphragm pump principle, features high repeatability. This makes it ideal for the precise dispensing of very small quantities of liquids and gases.The delivered volume can be adjusted via the cycle rate or stroke adjustment. The use of PEEK and FFKM as the only materials that come into contact with the media faciliate its use with aggressive media. Due to the symmetrical design (2 x Type 6604,1 x Type 6606, PEEK manifold), bi-directionalfeed is possible. Matching drive electronics (RS 232) complete with software are available.

    • Diaphragm pump
    • Self-priming
    • For precise dispensing
    • Bi-directional
    • Optimal drop rate control

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 7616 data sheet | micro dosing unit 575 kB EN / EU
    DTS Type 7616 data sheet | micro dosing unit [US units] 574 kB EN / US
    DTS Typ 7616 Datenblatt | Mikrodosiereinheit 576 kB DE / DE
    DTS Type 7616 fiches techniques |Unité de micro-dosage 197 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 7616 | Micro dosing unit 2 MB EN,FR,DE / EU

    My Comparison List