Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 7604 is not available anymore since 1/1/25.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 7604 - Micro diaphragm pump for continuous pumping

      Array

    Type Description

    The Burkert series 7604 is a unique, selfpriming, adjustable, diaphragm pump with a long service life and quiet operation that is ideally qualified for aggressive media. The pump is perfectly suited for continuous liquid low flow applications. Variations in flow rate are achieved by simply varying the frequency input. With a maximum frequency input of about 40 Hz, the fluid flows virtually pulsation free. Perfluorelastomer seals and a PEEK body are the only wetted parts, allowing the pump to be used for a wide range of aggressive fluids, organic and inorganic solvents and other difficult to handle media. The compact design (only 11 mm wide) allows for ease of mounting with standard bodies designed for surface mount (manifold) or tube connections. The low power consumption allows the device to be easily incorporated into mobile devices, and virtually eliminates any heat transfer passed from the actuator to the fluid. „Manufactured by Burkert“ ensures the user the same high quality products and proven reliability they have depended on in today’s innovative market.

    • self-priming
    • nearly pulsation free
    • for continuous pump applications
    • diaphragm pump

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 7604 data sheet | Micro pump 757.3 kB EN / EU
    DTS Typ 7604 Datenblatt | Mikro-Pumpe 755.4 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 7604 | Micro pump 11 mm 756.5 kB EN / EU
    MAN Bedienungsanleitung Typ 7604| Mikro-Membranpumpe 11 mm 815.6 kB DE / DE
    MAN Manuel d´utilisation Type 7604 | Micro-pompe à membrane 11mm 762.3 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 36 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE