Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 7017 - 3/2-way rocker solenoid valve with media separation

      Array

    Type Description

    Direct-acting, media-separated rocker valve for the dosing, filling, mixing and distribution of neutral and aggressive liquids and gases. The medium is exclusively in contact with the body and seal material. The tried-and-tested rocker technology is characterised by full back pressure tightness, good flushability and a low internal volume. The unique service concept allows the valve to be opened quickly and inspected, and the separation diaphragm to be changed if needed, without the need for tools. The solenoid can be loosened and aligned in any position. The Type 7017 is available in a wide variety of technical variants and provides perfect adaption in fluidics application with the aid of different body options. The valve programme includes approval as per NSF169 and complies with Commission Regulation (EC) 1935/2004 and FDA. The valves comply with degree of protection IP20.

    • 3/2-way rocker solenoid valve with universal circuit function up to DN 4
    • Separating diaphragms for chemical resistance and full back pressure tightness thanks to rocker principle
    • Fast diaphragm change without the need for tools
    • Push-In and flange version, stackable
    • Approval/conformities for use in the food sector

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 7017 | 3/2-way rocker solenoid valve with media separation 1.7 MB EN / EU
    DTS Data sheet Type 7017 | [US region] 3/2-way rocker solenoid valve with media separation 1.8 MB EN / US
    DTS 数据表|7017 型|带介质隔离功能的二位三通摇臂式电磁阀 2.1 MB ZH / CN
    DTS Datenblatt Typ 7017 | 3/2-Wege-Wippen-Magnetventil mit Medientrennung 1.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 7017 | 2/2- or 3/2-way solenoidvalve with media separation 1.7 MB EN / EU
    MAN Bedienungsanleitung Typ 7017 | 2/2- oder 3/2-Wege-Magnetventil mit Medientrennung 1.7 MB DE / DE
    MAN Manuel d'utilisation Type 7017 | Électrovanne 2/2 ou 3/2 voies avec séparation de fluide 1.7 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 25 kB EN,FR,DE
    ABD MDec|Food 251.2 kB EN,DE
    ABD ProdCert|Food NSF169 Cert 7015 7016 7017 556.4 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Service friendly solenoid valves series for equipment manufacturing 1.5 MB EN / EU
    MISC Service friendly solution for fully automated coffee machines   1.4 MB EN / EU