Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 7016 - 3/2-way solenoid valve, direct-acting

      Array

    Type Description

    Type 7016 is a direct-acting, non-media separated plunger valve for the filling and dosing of neutral liquids and gases. The material selection and valve sizing also ensure safe function and durability in hot water and steam applications. The innovative service concept allows the valve to be opened quickly and inspected, and wearing parts to be changed if needed, via a bayonet catch without the need for tools. The solenoid can be loosened and aligned in any position. Flange and push-in variants in PPS are available as port connections. The valve can be fastened and maintained quickly thanks to the optionally available quick clip brackets and/or screw fittings. The valve programme includes approvals and/or conformities as per Commission Regulation (EC) 1935/2004, FDA and NSF 169. The valves comply with degree of protection IP20.

    • 3/2-way plunger valve up to DN 2.7
    • Tool-free coil and core changing (core with the aid of bayonet catch)
    • Push-in and flange variant
    • Approval/conformities for use in the food sector
    • Suitable for applications with hot water and steam

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 7016 | Direct-acting 3/2-way solenoid valve 2.4 MB EN / EU
    DTS Data sheet Type 7016 | [US region] Direct-acting 3/2-way solenoid valve 2.4 MB EN / US
    DTS 数据表 7016 型 | 直动式二位三通电磁阀 2.8 MB ZH / CN
    DTS Datenblatt Typ 7016 | Direktwirkendes 3/2-Wege-Magnetventil 2.4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 7015, 7016 | 2/2- and 3/2-waysolenoid valve 1.9 MB EN / EU
    MAN Bedienungsanleitung Typ 7015,7016 | 2/2- und 3/2-Wege-Magnetventil 1.8 MB DE / DE
    MAN Manuel d'utilisation Type 7015, 7016 | Électrovanne 2/2 ou3/2 voies 1.9 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food 339.6 kB EN,DE
    ABD ProdCert|Food NSF169 Cert 7015 7016 7017 556.4 kB EN
    ABD EU-DoC|EU Declaration Typ 7016 RoHS 25 kB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Service friendly solenoid valves series for equipment manufacturing 1.5 MB EN / EU
    MISC Service friendly solution for fully automated coffee machines   1.4 MB EN / EU