Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 7012 - Direct-acting 3/2-way plunger valve

      Array

    Type Description

    The 7012 valve is a direct-acting plunger valve. The stopper and the core guide tube are welded together to increase pressure resistance and leak-tightness. Various housing and seal material combinations are available depending on the actual application. A Bürkert-specific flange variant (SFB) enables the space-saving arrangement of valves on a multiple manifold. The range is supplemented by explosion-proof variants. Push-in fittings can be selected for a flexible hose connection. A banjo fitting with banjo bolt is the ideal solution for easy direct mounting on a pneumatic actuator.er Optional manual override enables quick start-up and optimal maintenance. In combination with a plug to industry standard shape B or DIN EN 17301-803 shape C, the valves satisfy degree of protection IP65.

    • Direct-acting and compact small valve up to DN 1.6
    • Slipped over coil system
    • Banjo fitting for direct mounting on pneumatic valves
    • Simple and fast push-in, flange or manifold mounting
    • Explosion-proof variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 7012 | Direct-acting 3/2-way plunger valve 1.8 MB EN / EU
    DTS Data sheet Type 7012 | [US region] Direct-acting 3/2-way plunger valve 1.8 MB EN / US
    DTS 数据表 7012 型 | 直动式二位三通柱塞阀 4.4 MB ZH / CN
    DTS Datenblatt Typ 7012 | Direktwirkendes 3/2-Wege-Hubankerventil 4.1 MB DE / DE
    DTS Fiche technique Type 7012 | Électrovanne à action directe à plongeur à 3/2 voies 4.1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type AC08 | Solenoid coil | ATEX IECEx approval 1.4 MB EN / EU
    MAN Operating Instructions | Type7012 | 3/2-way solenoid valve 2.2 MB EN / GB
    MAN 操作手冊 Type AC08 電磁線圈 | 裝置通過 II2G/D 防爆認證 1.5 MB ZH / TW
    MAN 操作手册 7012 型 | 二位三通电磁阀 1.4 MB ZH / CN
    MAN Bedienungsanleitung Typ AC08 | Magnetspule | ATEX und IECExZulassung 1.3 MB DE / DE
    MAN Bedienungsanleitung | Typ 7012 | 3/2-Wege-Magnetventil 2.2 MB DE / DE
    MAN Betjeningsvejledning Type 7012 | 3/2-vejs magnetventil 1 MB DA / DK
    MAN Driftsinstruktion Typ 7012 | 3/2-vägs magnetventil 869.6 kB SV / SE
    MAN Manuel d'utilisation Type AC08 | Bobine magnétique | ATEX IECEx Mode de protection 1.4 MB FR / FR
    MAN Manuel d'utilisation | Type 7012 | Électrovanne 3/2 voies 2.2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food 329.2 kB EN,DE
    ABD MDec|Oxygen Declaration 7012 113.7 kB ML
    ABD EU-DoC|EU Declaration 42 kB EN,FR,DE