Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 7011 - Direct-acting 2/2-way plunger valve

      Array

    Type Description

    The 7011 valve is a direct-acting plunger valve. The stopper and the core guide tube are welded together to increase pressure resistance and leak-tightness. Various housing and seal material combinations are available depending on the actual application. A Bürkert-specific flange variant (SFB) enables the space-saving arrangement of valves on a multiple manifold. The range is supplemented by variants conforming to DVGW EN 161 and explosion-proof variants. Push-in fittings can be selected for a flexible hose connection. In combination with a plug conforming to DIN EN 175301-803 shape B, the valves satisfy degree of protection IP65.

    • Direct-acting and compact small valve up to DN 2.4
    • Slipped over coil system
    • Simple and fast flange or manifold mounting
    • Quick coupling (push-in fitting) for push-in connectors
    • Explosion-proof variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 7011 | Direct-acting 2/2-way plunger valve 3.4 MB EN / EU
    DTS Data sheet Type 7011 | [US region] Direct-acting 2/2-way plunger valve 2 MB EN / US
    DTS 数据表 7011 型 | 直动式二位二通柱塞阀 3.6 MB ZH / CN
    DTS Datenblatt Typ 7011 | Direktwirkendes 2/2-Wege-Hubankerventil 3.4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type AC08 | Solenoid coil | ATEX IECEx approval 1.4 MB EN / EU
    MAN Operating Instructions | Type7011 | 2/2-way solenoid valve 1.6 MB EN / GB
    MAN 操作手冊 Type AC08 電磁線圈 | 裝置通過 II2G/D 防爆認證 1.5 MB ZH / TW
    MAN Bedienungsanleitung Typ AC08 | Magnetspule | ATEX und IECExZulassung 1.3 MB DE / DE
    MAN Bedienungsanleitung | Typ 7011 | 2/2-Wege-Magnetventil 1.6 MB DE / DE
    MAN Manuel d'utilisation Type AC08 | Bobine magnétique | ATEX IECEx Mode de protection 1.4 MB FR / FR
    MAN Manuel d'utilisation | Type 7011 | Électrovanne 2/2 voies 1.6 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 50.7 kB EN,FR,DE
    ABD MDec|Food Declaration 7011 7012 175.3 kB EN,DE
    ABD MDec|Oxygen Declaration 7011 113.5 kB EN,DE