Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

whitepaper icon
Whitepaper ValveInsight

Find out more about valve diagnostics

Download

    Type 6757 - 2/2 or 3/2-way Whisper Valve with media separation

      Array

    Type Description

    The combination of maximum flow and minimum valve size is becoming increasingly important in various medical and IVD related applications. Combined with high chemical resistance, this explains the broad range of applications for Type 6757. However, in addition to the flow, this valve is also able to switch pressures of up to 16 bar. This is a highlight of particular relevance for applications in the area of environmental analysis. The devices from the areas mentioned, including the valves, need to be flushed, cleaned, disinfected and sometimes even sterilised. Therefore, they need to withstand flushing cycles with high temperatures and/or high pressure, which is precisely what the Type 6757 was designed for. The product is thus ideally suitable for applications such as endoscope cleaning or dialysis, but also for use in environmental analysers. Fast switching times, as implemented here, guarantee high process safety because reliable switching behaviour is an important aspect for accurate dosing and reproducible processes.

    • Very fast switching at a low noise level <45 dB(A)
    • High pressure range up to 16 bar with nominal diameter DN 1.4 mm
    • Highest chemical resistance
    • Compact design with 18 mm installation width
    • High back pressure tightness

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6757 | 2/2- or 3/2-way whisper valve with media separation 1.3 MB EN / EU
    DTS 数据表 6757 型 | 二位二通或二位三通 Whisper Valve,介质隔离式 2 MB ZH / CN
    DTS Datenblatt Typ 6757 | 2/2- oder 3/2-Wege Whisper Valve mit Medientrennung 1.3 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type6757 | Flipper solenoid valvewith separating diaphragm 1.4 MB EN / GB
    MAN Operating Instructions | Type6757 | WhisperValve 817.1 kB EN,FR,DE / EU
    MAN 操作指南 型号 6757 | WhisperValve(静音阀) 带隔离膜片的 2/2 和 3/2 通翻转电磁阀 1 MB ZH / CN
    MAN Bedienungsanleitung | Typ 6757 | Flippermagnetventil mit Trennmembran 1.4 MB DE / DE
    MAN Manuel d'utilisation | Type 6757 | Électrovanne à balancieravec membrane de séparation 1.4 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food 128.2 kB EN,DE
    ABD EU-DoC|EU Declaration 25.3 kB EN,FR,DE