Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

whitepaper icon
Whitepaper ValveInsight

Find out more about valve diagnostics

Download

    Type 6724 - 2/2 or 3/2-way Whisper Valve with media separation

    Product Image Type 6724

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Many fluidic processes moving closer to where they are actually required. In the field of medical devices, for example, treatments such as dialysis can be provided to patients in convenient surroundings at home. Washing units in analytical equipment are positioned on the pipetting arm or directly on the print head in printing applications. This imposes different requirements on the components used. Solenoid valves must be able to switch without being heard. They need to be smaller and lighter to be used in mobile devices. However, their ability to achieve a long service life and excellent switching characteristics is every bit as important. The Whisper Valve Type 6724 combines all of these traits and, thanks to its modular structure and range of available material variants, this valve is universally applicable.

    • Highest chemical resistance
    • Compact design with 8.9 mm installation width
    • DN 0.8 mm (vacuum up to 5 bar) and 1.2 mm (vacuum up to 3 bar)
    • Very fast, almost silent switching with < 20 dB (A) and very low power consumption
    • High back-pressure tightness, excellent cleanability and 100% duty cycle

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6724 data sheet | solenoid valve Whisper Valve with media separation 1.4 MB EN / EU
    DTS Typ 6724 Datenblatt | Magnetventil Whisper Valve mit Medientrennung 1.4 MB DE / DE
    DTS 数据表 | 6724 型 | 两位两通或两位三通静音阀,介质隔离式 9.7 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2503 | Boost Close 669.3 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2503 | Soft Close 223.3 kB EN,FR,DE / EU
    MAN Operating Instructions Type 6724 | Rocker solenoid valve with separating diaphragm 1.6 MB EN,FR,DE / EU
    MAN 取扱説明書 Type 6724 | 分離ダイヤフラム付き 2/2 および 3/2ウェイロッカーソレノイドバルブ 989 kB JA / JP

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 25.2 kB EN,FR,DE
    ABD MDec|Food 6724 mit FDA 458 kB ML

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For safe and reliable analysis in In-Vitro Diagnostics 818.2 kB EN / EU

    My Comparison List