Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6712 - 2/2-way Whisper Valve with media separation

      Array

    Type Description

    Fluidic “point-of-care” applications, such as dialysis or artificial respiration, and “point-of-use” applications, such as at pipetting arms in biological analysis, present special requirements. The media-separated Whisper Valve Type 6712 was developed for precisely these applications. It sets new benchmarks particularly with low switching noise and excellent cleanability. The Type 6712 is also the first choice in industrial applications, such as inkjet printers. The valve’s modular design and available material variants means that it can be used with practically all liquids and gases in the fields of life sciences and industrial applications. This is a valve that combines dosing accuracy and cleanability.

    • Highest chemical resistance combined with minimum internal volume
    • Compact design with 7 mm installation width
    • Orifice 0.8 mm
    • Switching noise < 36 dB
    • For dosing applications with excellent cleanability

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6712 | 2/2-way whisper valve with media separation 708 kB EN / EU
    DTS 数据表 6712 型 | 二位二通静音阀,介质隔离式 1 MB ZH / CN
    DTS Datenblatt Typ 6712 | 2/2-Wege Whisper Valve mit Medientrennung 710.6 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instruction Type 6712 | 2/2 way solenoid valve with medium isolation 1.2 MB EN / EU
    MAN Bedienungsanleitung Typ 6712 | 2/2-Wege-Magnetventil mit Medientrennung 1.2 MB DE / DE
    MAN Manuel d‘utilisation Type 6712 | Electrovanne 2/2 voies avec séparation des fluides 1.2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration ROHS 25.3 kB EN,FR,DE
    ABD MDec|Food Declaration 6712 62.9 kB EN,DE
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For safe and reliable analysis in In-Vitro Diagnostics 818.2 kB EN / EU
    MISC Time-pressure dosing system for maximum yield 779.8 kB EN / EU