Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6650 - 2/2-way flipper solenoid valve with media separation

      Array

    Type Description

    With a width of only 4.5mm, Type 6650 sets a new standard in medium isolation miniature solenoid valves. The optimized design enables reproducible and precise dosing, good rinsing capability and is suitable for the application of aggressive chemicals owing to the high quality of the materials used. With the two nominal sizes of 0.4 and 0.8mm it is ideal for applications where the highest fluid performances are required in the smallest space. Type 6650 opens up new possibilities, owing to the 4.5mm station width, in particular in connection with dosing in 384-well microtiterplates. Based on the well-known flipper principle of the Type 0330, it is tied to the success history of the legendary Type 0127.

    • Only 4.5 mm wide
    • Medium isolation, for aggressive fluids
    • Direct-acting
    • Vacuum up to 7 bar
    • Short response times

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6650 | 2/2-way flipper solenoid valve with separating diaphragm 696.1 kB EN / EU
    DTS 数据表 6650 型 | 带介质隔离功能的二位二通挡板式电磁阀 1.1 MB ZH / CN
    DTS Datenblatt Typ 6650 | 2/2-Wege-Flipper-Magnetventil mit Medientrennung 697.4 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6650 | 2/2-way and 3/2-way flipper solenoid valve 1.3 MB EN / EU
    MAN Bedienungsanleitung Typ 6650 | 2/2- und 3/2-Wege Flipper-Magnetventil 1.3 MB DE / DE
    MAN Manuel d‘utilisation Type 6650 | Électrovanne Flipper 2/2 ou 3/2 1.3 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration ROHS 25.4 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For safe and reliable analysis in In-Vitro Diagnostics 818.2 kB EN / EU
    MISC Ultra Slim Design for Analysis Technology. 174.3 kB EN / EU