Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 6626 is available until 1/1/27.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 6626 - 2/2-way and 3/2-way Bürkert TwinPower rocker solenoid valve with separating diaphragm

      Array

    Type Description

    From the fluidics perspective, Type 6626 combines the reliable and successful rocker principle. Due to the new Bürkert TwinPower concept, this actuator enables drastic reduction of installation space while maintaining performance output. Hence, the 16 mm wide medium separated rocker valve, with 3.0 mm DN and a pressure resistance of 2 bar, provides the same performance as a traditional 22 mm valve. In addition, the integrated power reduction decreases energy consumption by 75%. In combination with other design features, the heat transfer into the medium can be reduced to a minimum. With regard to the design, special attention has been placed on excellent cleanability and high reliability. By using high quality materials, Type 6626 is also ideal for handling aggressive medium. The valve is available as a 2/2-way and 3/2-way variant.

    • For highest chemical resistance requirements
    • Ultra compact design due to Bürkert TwinPower actuator with 16 mm width/station
    • DN 2.0 (3 bar) and DN 3.0 (2 bar)
    • Integrated hit-and-hold electronics assembly
    • High back-pressure tightness with excellent cleanability

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6626 | 2/2- and 3/2-way TwinPower rocker solenoid valve with separating[…] 978 kB EN / EU
    DTS Type 6626 data sheet | rocker solenoid valve for analytical technology 982.8 kB EN / EU
    DTS 数据表 6626 型 | 分析技术用的二位二通和二位三通摇臂电磁阀 2.5 MB ZH / CN
    DTS Datenblatt Typ 6626 | 2/2- und3/2-Wege TwinPower Wippen-Magnetventil mit Trennmembran 979.1 kB DE / DE
    DTS Typ 6626 Datenblatt | Wippen-Magnetventil für Analysetechnik 984.4 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6626 | TwinPower 2/2-way and 3/2-way rocker solenoid valve 826.8 kB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 519.2 kB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For safe and reliable analysis in In-Vitro Diagnostics 818.2 kB EN / EU
    MISC Superior size to fluidic performance ratio. 332.1 kB EN / EU