Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 6608 is not available anymore since 12/31/13.

    The successor types are (can be a little different because of the update): 6628

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 6608 - 2/2 and 3/2 way rocker solenoid valve

    Product Image Type 6608

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The 6608 analytical solenoid valve combies allstate of the art features in a compact design. With high reliability, virtually no heat transfer between fluid and coil, low internal volume and Burkert’s expertise in supplying customized solutions, these valves are a perfect fit even for the most demanding applications.

    • Direct acting
    • Hermetic isolation of fluid from the actuator
    • Vacuum to 10 bar
    • Orifice 2 or 3 mm
    • Manual override as standard

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6608 data sheet | rocker solenoid valve 197.4 kB EN / EU
    DTS Typ 6608 Datenblatt | Wippen-Magnetventil 199.9 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6608 6128 | Rocker solenoid valve, 2/2-way or 3/2-way 1 MB EN,FR,DE / EU

    My Comparison List