Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6606 - 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm

    Product Image Type 6606

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The direct-acting rocker solenoid valves with isolating diaphragm of Type 6606 (2/2- and 3/2–way) are high quality valves for analytical technology. They have minimal dead volume and internal volume with few crevices making them easy to flush out. The fluid only comes into contact with the body material and the FFKM seal. The heat transfer to the medium is minimal. The fluid path is isolated from the coil by a stainless steel plate. The valves are ideal for dosing, filling, mixing and distributing of small quantities of fluid for medical, analytical and laboratory applications.

    • For maximum chemical resistance requirements
    • Compact design with 16 mm width and Cv ratings up to 0.058
    • Flexible design for custom manifold assemblies
    • High back pressure tightness, excellent cleanability and 100 % duty cycle
    • Normally closed, normally open and universal function

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6606 data sheet | rocker solenoid valve with separating diaphragm 1.1 MB EN / EU
    DTS Typ 6606 Datenblatt | Wippen-Magnetventil mit Trennmembran 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6126, Type 6606 Rocker solenoidvalve, 2/2 or 3/2-way 1.2 MB EN / EU
    MAN Bedienungsanleitung Typ 6126,Typ 6606 Wippen-Magnetventil,2/2 oder 3/2-Wege Magnetventil 1.2 MB DE / DE
    MAN Manuel d‘utilisation Type 6126, Type 6606 Électrovannes à balancier, 2/2 ou 3/2 1.2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food 126.9 kB EN,DE
    ABD EU-DoC|EU Declaration 31.6 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE