Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 6604 is not available anymore since 4/21/23.

    The successor types are (can be a little different because of the update): 6724

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 6604 - 2/2 or 3/2 way Flipper-Solenoid Valve with separating diaphragm

      Array

    Type Description

    Thanks to the patented Bürkert flipper technology, the direct-acting Type 6604 solenoid valve is unique. It combines fast, precise switching behaviour with reliable media separation, and the design eliminates heat transfer between fluid and coil. The use of high quality materials makes it possible to also use it where high chemical resistance is required. The optionalim pulse model works with the smallest energy requirement, and is therefore especially suitable for battery operation; the heat transfer to the medium is negligible for this model. A minimal dead volume and gap-free internal design make it possible to use it in medical, analytical and laboratory technology.

    • Low internal volume
    • High chemical resistance
    • Low power consumption
    • Optional impulse model
    • High back pressure tightness

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6604 data sheet | flipper solenoid valve with media separation 531.3 kB EN / EU
    DTS Typ 6604 Datenblatt | Flipper-Magnetventil mit Medientrennung 530.9 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6604 | 2/2-way or 3/2-way flipper valve 994.5 kB EN,FR,DE,ES / EU