Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6527 - 5/2-way solenoid valve for pneumatic applications

      Array

    Type Description

    The valves Type 6527 consist of a pilot rocker solenoid valve Type 6106 and a pneumatic seat valve. The action principle allows the switching of high pressures combined with low power consumption and short switching times. The valves are extendable and, with plug connection to the rear, can be preferably used on valve islands (Types 8640 or 8644) or, with tag connectors to the front, on valve blocks for activating pneumatic actuators. All the pilot valves are equipped with manual override as standard.

    • Compact valve
    • Fast switching times
    • Low power consumption
    • Rocker pilot in DC

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6527 | 5/2-way solenoid valve for pneumatic applications 686.1 kB EN / EU
    DTS Data sheet Type 8640 | Modular pneumatic valve island for AirLINE and AirLINE Quick 6.7 MB EN / EU
    DTS Datenblatt Typ 6527 | 5/2-Wege-Magnetventil für Pneumatikanwendungen 684.7 kB DE / DE
    DTS Datenblatt Typ 8640 | Modulare Ventilinseln für AirLINE und Pneumatik 6.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Manual de instrucciones Type 6526, 6527 | Válvula magnética de 3/2 o 5/2 pasos 214.3 kB EN,ES / ES
    MAN Operating Instructions Type AC21 | Solenoid coil | PTB 01 ATEX 2175 1.2 MB EN / EU
    MAN Operating instructions Type 6526 ,6527 | 3/2- or 5/2-way solenoid valve for pneumatic syst 213.5 kB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 573.2 kB EN / EU
    MAN 使用说明书 AC21 型电磁线圈 | 具有 II 2G EX i 认证的设备 | PTB 01 ATEX 2175 1.6 MB ZH / CN
    MAN 安全手册 | 阀门、定位器 版本– 788.4 kB ZH / CN
    MAN Bedienungsanleitung Typ 6526, 6527 | 3/2- bzw. 5/2-Wege-Magnetventil für Pneumatik 213.9 kB DE / DE
    MAN Bedienungsanleitung Typ AC21 |Magnetspule | PTB 01 ATEX 2175 1.2 MB DE / DE
    MAN Manuel d'utilisation Type AC21 | Bobine magnetique | PTB 01 ATEX 2175 1.2 MB FR / FR
    MAN Notice d'utilisation Type 6526,6527 | Electrovanne 3/2 resp.5/2 voies pour pneumatique 214.3 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.9 MB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 6524 etc. Exida FMEDA 906.8 kB EN
    ABD ProdCert|Safety Exida Zertifikat SIL 108.1 kB EN