Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6524 - 3/2-way or 2 x 3/2-way solenoid valve for pneumatic applications

      Array

    Type Description

    Type 6524 consists of a pilot flipper solenoid valve Type 6144 and a pneumatic seat valve. The flipper action system allows the switching of high pressures combined with low power consumption and short switching times. All the valves are equipped with manual override as standard. The 2 x 3/2-way valve variant is a combination of two pilot flipper solenoid valves Type 6144 and one pneumatic seat valve. The valve is also available with a second connection (press-fit cable), which makes a safe shut-off function possible.

    • Compact design
    • Second connection for shut-off function
    • Low power consumption
    • Fast switching times

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6524 | 3/2-way or 2x3/2-way solenoid valve for pneumatic applications 1.2 MB EN / EU
    DTS Data sheet Type 8640 | Modular pneumatic valve island for AirLINE and AirLINE Quick 6.7 MB EN / EU
    DTS Datenblatt Typ 6524 | 3/2-Wege- oder 2x3/2-Wege-Magnetventil für Pneumatikanwendungen 1.2 MB DE / DE
    DTS Datenblatt Typ 8640 | Modulare Ventilinseln für AirLINE und Pneumatik 6.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating instructions Type 6524/6525 | solenoid valve for pneumatics 1.7 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 572.9 kB EN / EU
    MAN 安全手册 | 阀门、定位器 版本– 788.2 kB ZH / CN
    MAN Bedienungsanleitung Type 6524/6525 | Magnetventil für Pneumatik 1.7 MB DE / DE
    MAN Manuel d´utilisation Type 6524/6525 | Électrovanne pour système pneumatique 1.7 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD ProdCert|Ex 6144 PTB 07 ATEX 2048 X 3.4 MB EN,DE
    ABD EU-DoC|EU Declaration ATEX_ROHS 31.1 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 6524 etc. Exida FMEDA 906.8 kB EN
    ABD ProdCert|Safety Exida Zertifikat SIL 108.3 kB EN