Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6518 - Servo-assisted 3/2-way solenoid valve for pneumatic systems

      Array

    Type Description

    Type 6518 is a pilot-operated 3/2-way valve and Type 6519 is a 3/2, 5/2 or 5/3-way valve. Together they form a series. The valves can be used individually or on blocks. They operate without continuous air consumption and are used to control single- or double-acting actuators. The use of high-quality materials allows the valves to be used even in outdoor and chemically aggressive environments. The series includes devices with Ex approval and NAMUR flange design. With the monostable valve circuit functions C, D, and H, a safety level of SIL2 can be achieved in accordance with IEC 61508, depending on the architecture of the safety system.

    • High flow rate
    • Low electrical power consumption
    • Single or block installation
    • Standard, Ex mb, Ex eb mb and Ex ia variants
    • G 1/4” and NPT 1/4” sockets

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6518 | Servo-assisted 3/2-way solenoid valve for pneumatics 2.1 MB EN / EU
    DTS 数据表 6518 型 | 气动伺服辅助式二位三通电磁阀 2.1 MB ZH / CN
    DTS Datenblatt Typ 6518 | Vorgesteuertes 3/2-Wege-Magnetventil für Pneumatik 2.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 238.7 kB EN / US
    MAN Operating Instructions Type 6518, 6519 | 3/2, 5/2 or 5/3 way solenoid valve 2.6 MB EN / EU
    MAN Operating Instructions Type AC10 | EPS 18 ATEX 1088 X 921 kB EN / EU
    MAN Operating Instructions Type AC10 | EPS 18 ATEX 1232 X, v2.0 1.9 MB EN / EU
    MAN Operating Instructions Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.8 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 00 ATEX 2129 X 1.3 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v.1.0 1.5 MB EN / EU
    MAN Operating instructions Type 8640 | Mod. valve island for pneu. with width per station 33mm 2.7 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 573.2 kB EN / EU
    MAN Types 6518/6519 | Important informations for devices with UL approval 601 kB EN / EU
    MAN 使用说明书 | AC10 型电磁线圈 |EPS 18 ATEX 1232 X, IECEx EPS18.0110X | 具有 II 2G/D Ex 批准的设备 1.7 MB ZH / CN
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1.8 MB JA / JP
    MAN 安全手册 | 阀门、定位器 版本– 788.4 kB ZH / CN
    MAN 操作手册 AC10 型 | 设备具有 II 2G/D Exi 认证 860 kB ZH / CN
    MAN 사용 설명서 | 솔레노이드 코일 타입 AC10PS 18 ATEX 1232 X, IECEx EPS 18.0110X | II 2G/D Ex 인증 장치 1.7 MB KO / KR
    MAN Bedienungsanleitung Typ 6518,6519 | 3/2-, 5/2- bzw. 5/3-Wege-Magnetventil 2.1 MB DE / DE
    MAN Bedienungsanleitung Typ 8640 | Modulare Ventilinsel für Pneumatik mit Anreihmaß 33 mm 2.7 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | EPS 18 ATEX 1088 X 915.4 kB DE / DE
    MAN Bedienungsanleitung Typ AC10 | EPS 18 ATEX 1232 X, v2.0 1.9 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 00 ATEX 2129 X 1.3 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v1.0 1.4 MB DE / DE
    MAN Betjeningsvejledning Type 6518, 6519 | 3/2-, 5/2- eller 5/3-vejs magnetventil 1.9 MB DA / DK
    MAN Instrucțiuni de utilizare Tip6518, 6519 | Supapă electromagnetică cu 3/2, 5/2 sau 5/3 căi 2.6 MB RO / RO
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 1.9 MB PL / PL
    MAN Istruzioni d'uso Tipo 6518, 6519, Elettrovalvola a 3/2, 5/2 o 5/3 vie 1.8 MB IT / IT
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1.1 MB IT / IT
    MAN Manual d'utilisation Type AC10 | EPS 18 ATEX 1232 X, v2.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC10 | PTB 14 ATEX 2023 X, EPS 16ATEX 1046 X, v1.0 1.5 MB FR / FR
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1.1 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1.3 MB PT / BR
    MAN Manuel d’utilisation Type 8640 | Îlot de distributeurs modul. jonction 33 mm 2.7 MB FR / FR
    MAN Manuel d'utilisation Type 6518, 6519 | Électrovanne 3/2, 5/2ou 5/3 voies 2.6 MB FR / FR
    MAN Manuel d'utilisation Type AC10 | EPS 18 ATEX 1088 X 921.2 kB FR / FR
    MAN Manuel d'utilisation Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.8 MB FR / FR
    MAN Manuel d'utilisation Type AC10 | PTB 00 ATEX 2129 X 1.3 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 58 kB EN,FR,DE
    ABD ProdCert|Ex FM AC10 Cl Div1 US/CA PR05/06 2 MB EN

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety Exida Zertifikat SIL 108.5 kB EN
    ABD ProdCert|Safety 6013/5470/6518/6519Exida FMEDA 957.6 kB DE