Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 6517 is not available anymore since 8/1/25.

    The successor types are (can be a little different because of the update): 6519

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 6517 - 5/2 way Solenoid Valve for pneumatics

      Array

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6516 data sheet | solenoid valve for pneumatic applications [EExi version] 179.4 kB EN / EU
    DTS Type 6517 data sheet | AS-Interface system 576.2 kB EN / EU
    DTS Typ 6516 Datenblatt | Magnetventil für Pneumatikanwendungen 200.7 kB DE / DE
    DTS Typ 6516 Datenblatt | Magnetventil für Pneumatikanwendungen[EExi-Ausführung] 1.1 MB DE / DE
    DTS Typ 6517 Datenblatt | Magnetventil für Pneumatikanwendungen 129 kB DE / DE
    DTS Typ 6517 Datenblatt | Magnetventil für Pneumatikanwendungen[NAMUR-Ausführung] 140.2 kB DE / DE
    DTS Type 6516 fiche technique | Électro-distributeur pneumatique 897.7 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6516 6517 | 3/2-way, 5/2- or 5/3-way solenoid valve 846.6 kB EN / EU
    MAN Operating Instructions Type 6517 | 5-way solenoid valve, internally piloted 462.4 kB EN / EU
    MAN Operating Instructions Type AC21 | Solenoid coil | PTB 01 ATEX 2175 1.2 MB EN / EU
    MAN Operating instructions Type 6516 6517 | Multiple blocks andmod. pneu. base rail type MP07 1.7 MB EN / EU
    MAN 使用说明书 AC21 型电磁线圈 | 具有 II 2G EX i 认证的设备 | PTB 01 ATEX 2175 1.6 MB ZH / CN
    MAN Bedienungsanleitung Typ 6516 6517 | Mehrfachblöcke und modulare pneu.Grundschiene Typ MP07 1.7 MB DE / DE
    MAN Bedienungsanleitung Typ 6516,6517 | 3/2-Wege-, 5/2- oder 5/3-Wege-Magnetventil 850 kB DE / DE
    MAN Bedienungsanleitung Typ AC21 |Magnetspule | PTB 01 ATEX 2175 1.2 MB DE / DE
    MAN Manuel d’utilisation Type 6516 6517 | Blocs multiples et rail de base pneu. mod. Type MP07 1.7 MB FR / FR
    MAN Manuel d'utilisation Type 6516 6517 | Électrovanne 3/2 voies, 5/2 ou 5/3 voies 852.9 kB FR / FR
    MAN Manuel d'utilisation Type AC21 | Bobine magnetique | PTB 01 ATEX 2175 1.2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 1.8 MB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE