Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 6516 is available until 8/1/25.

    The successor types are (can be a little different because of the update): 6518

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 6516 - 3/2 way Solenoid Valve for pneumatics

    Product Image Type 6516

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6516 data sheet | solenoid valve for pneumatic applications [EExi version] 174.4 kB EN / EU
    DTS Typ 6516 Datenblatt | Magnetventil für Pneumatikanwendungen 196.3 kB DE / DE
    DTS Typ 6516 Datenblatt | Magnetventil für Pneumatikanwendungen[EExi-Ausführung] 1.1 MB DE / DE
    DTS Typ 6517 Datenblatt | Magnetventil für Pneumatikanwendungen 124.5 kB DE / DE
    DTS Type 6516 fiche technique | Électro-distributeur pneumatique 893.2 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6516 6517 | 3/2-way, 5/2- or 5/3-way solenoid valve 846.5 kB EN / EU
    MAN Bedienungsanleitung Typ 6516-6519 | Mehrfachblöcke und modulare pn. Grundschiene Typ MP07 1.3 MB DE / DE
    MAN Manuel d´utilisation Type 6516-6519 | Blocs multipl. et rail de base pn. mod. de type MP07 1.3 MB FR / FR
    MAN Operating Instructions Type 6516 | 3-way solenoid valve, internally piloted 463.2 kB EN / EU
    MAN Operating Instructions Type 6516-6519 | Multiple blocks andmodul. pn. base rail type MP07 1.3 MB EN / EU
    MAN Operating Instructions Type AC21, Typ X | ATEX 2175 approval for solenoid coil AC21 1.1 MB EN / EU
    MAN Bedienungsanleitung Typ 6516,6517 | 3/2-Wege-, 5/2- oder 5/3-Wege-Magnetventil 849.9 kB DE / DE
    MAN Manuel d'utilisation Type 6516 6517 | Électrovanne 3/2 voies, 5/2 ou 5/3 voies 852.8 kB FR / FR
    MAN 使用说明书 AC21 型电磁线圈 | 具有 II 2G EX i 认证的设备 1.6 MB ZH / CN
    MAN Bedienungsanleitung Typ AC21,Type X | ATEX 2175 Zulassung für Magnetspule AC21 1.1 MB DE / DE
    MAN Manuel d'utilisation Type AC21, Type X | ATEX 2175 homologation pour bobine AC21 1.1 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.8 MB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    My Comparison List