Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6511 - 5/2-way solenoid valve for pneumatic applications

      Array

    Type Description

    Type 6511 consists of a pilot flipper solenoid valve Type 6144 and a pneumatic seat valve. The flipper action system allows the switching of high pressures combined with low power consumption and short switching times. All the valves are equipped with manual override as standard.

    • Compact design
    • Fast switching times
    • Low power consumption

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6510 | 3/2-way solenoid valve for pneumatic applications [EEx variant] 201.4 kB EN / EU
    DTS Data sheet Type 6511 | 5/2-way solenoid valve for pneumatic applications 487.4 kB EN / EU
    DTS Datenblatt Typ 6511 | 5/2-Wege-Magnetventil für Pneumatikanwendungen 485.8 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6511 | 5/2-way solenoid valve for pneumatic applications 837.2 kB EN / EU
    MAN Operating Instructions Type 8640 | Mod. valve island for pneu., 11mm, valve 6510/6511 1.9 MB EN / EU
    MAN Bedienungsanleitung Typ 6511 | 5/2-Wege-Magnetventil für Pneumatikanwendungen 838.8 kB DE / DE
    MAN Bedienungsanleitung Typ 8640 | Mod. Ventilinsel f. Pneum. 11 mm, mit Ventiltyp 6510/6511 1.9 MB DE / DE
    MAN Manuel d'utilisation Type 6511 | Électrovanne 5/2 voies pour système pneumatique 841.5 kB FR / FR
    MAN Manuel d'utilisation Type 8640 | Îlot de distributeurs, 11 mm, avec valve 6510/6511 1.9 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD ProdCert|Ex 6144 PTB 07 ATEX 2048 X 3.4 MB EN,DE
    ABD EU-DoC|EU Declaration 1.4 MB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE