Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6481 - Servo-assisted 2/2-way piston valve up to 450 bar

      Array

    Type Description

    The valve Type 6481 is a servo-controlled piston valve for hydrogen applications up to a nominal diameter of 50 mm. A minimum differential pressure of 1 bar is required to support the opening and closing process. To increase the pressure resistance in contact with hydrogen, the plunger guiding tube and stopper are screwed together. Certified 3.1 materials suitable for hydrogen and carbon-coated magnetic steels are used. Each valve is subject to a functional test at maximum nominal pressure. The external leakage is 5x 10-5 mbar l/s. On request, the push-over coil can be provided as a Zone 1 or Category 2 explosion-proof version.

    • Hydrogen-resistant screwed fluid housing
    • Function test with forming gas at nominal pressure
    • Piston system with mechanical seal bearings
    • Explosion-proof design ATEX and IECEx
    • Inspection holes for monitoring the process seal

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6481 | Servo-assisted 2/2-way piston valve up to 450 bar 585.2 kB EN / EU
    DTS 数据表 6481 型 | 最高 450 bar 的伺服辅助式二位二通活塞阀 767.4 kB ZH / CN
    DTS Datenblatt Typ 6481 | Servogesteuertes 2/2-Wege Kolbenventil bis 450 bar 587.1 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6481 | 2/2-way solenoid valve 396.6 kB EN / EU
    MAN 操作手册 6481 型 | 二位二通电磁阀 955.4 kB ZH / CN
    MAN Bedienungsanleitung Typ 6481 | 2/2-Wege Magnetventil 403.6 kB DE / DE
    MAN Manuel d'utilisation Type 6481 | Électrovanne 2/2 voies 383.7 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 36.9 kB EN,FR,DE