Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6480 - Servo-assisted 2/2-way piston valve up to 1000 bar

      Array

    Type Description

    The valve Type 6480 is a servo-controlled piston valve for hydrogen applications with a nominal diameter of 8 mm. A minimum differential pressure of at least 5 bar is required in the valve to support the opening and closing process. To increase the pressure resistance in contact with hydrogen, the plunger guiding tube and stopper are screwed together. Certified 3.1 materials suitable for hydrogen and carbon-coated magnetic steels are used. Each valve is subject to a functional test at maximum nominal pressure. The external leakage at nominal pressure is 5x 10-5 mbar l/s. On request, the push-over coil can be provided as a zone 1 or category 2 explosion-proof version.

    • Hydrogen-resistant screwed fluid housing
    • Function test with forming gas at nominal pressure
    • Piston system with mechanical seal bearings
    • Explosion-proof design ATEX and IECEx
    • Inspection holes for monitoring the process seal

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6480 | Servo-assisted 2/2-way piston valve up to 1000 bar 609.3 kB EN / EU
    DTS 数据表 6480 型 | 最高 1,000 bar 的伺服辅助式二位二通活塞阀 909.6 kB ZH / CN
    DTS Datenblatt Typ 6480 | Servogesteuertes 2/2-Wege Kolbenventil bis 1000 bar 611 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6480 | 2/2-way solenoid valve 380 kB EN / EU
    MAN 操作手册 6480 型 | 二位二通电磁阀 903.5 kB ZH / CN
    MAN Bedienungsanleitung Typ 6480 | 2/2-Wege Magnetventil 396 kB DE / DE
    MAN Manuel d'utilisation Type 6480 | Électrovanne 2/2 voies 395.3 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 37 kB EN,FR,DE