Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6440 - Servo-assisted 2/2-way piston valve

      Array

    Type Description

    The valve 6440 is a servo-assisted piston valve. The stopper and the core guide tube are welded together to increase pressure resistance and leak-tightness. The coils are moulded with highly chemically resistant epoxy. Sliding rings increase the service life for dry gases. Cartridge and flange connections, and solenoids with automotive plugs (IP6K9K), are available for optimised use in fuel cells.

    • Safety shut-off valve in fuel cell systems and other hydrogen applications
    • Very compact solenoid valve with reliably high tightness and service life
    • Available for up to orifice 12 mm and pressure range 40 bar
    • Available as flange or cartridge variant for quick system integration
    • Degree of protection IP65 or IP6K9K with automotive plug

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6440 | Servo-assisted 2/2-way piston valve 1.7 MB EN / EU
    DTS Data sheet Type 6440 | [US region] Servo-assisted 2/2-way piston valve 1.5 MB EN / US
    DTS 数据表 6440 型 | 伺服辅助式二位二通活塞阀 2.1 MB ZH / CN
    DTS Datenblatt Typ 6440 | Servogesteuertes 2/2-Wege Kolbenventil 1.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type6440 | 2/2-way solenoid valve, servo-assisted 1 MB EN / EU
    MAN Bedienungsanleitung | Typ 6440 | 2/2-Wege-Magnetventil, servogesteuert 1 MB DE / DE
    MAN Manuel d'utilisation | Type 6440 | Électrovanne 2/2 voies, pilotée 1 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 54.2 kB EN,FR,DE